Type EW-PA-UL - Cable protection conduit Murrflex
Murrplastik
Schlauch- und Verschraubungssysteme
Murrflex cable protection conduits
Type PA-UL
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/kabelschutzschlauch_murrflex/typ_pa_ul/ew_pa_ul.prj},{NB=EW-PA-UL-M50/P48_83161268_0},{TYP=EW-PA-UL-M50/P48},{VER=10},{BESTNR=83161268},{FARBE=schwarz},{ALPHA=0},{A=45.5},{B=54.5},{RSTAT=112.0},{RDYN=-},{GEW=30.0},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order-No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
RSTAT
R static
[mm]
RDYN
R dynamic
[mm]
GEW
Weight
[kg/100 m]
VPE
[m]
EW-PA-UL-06_83161250
EW-PA-UL-06
83161250
black
6.4
10.0
23.0
-
2.3
50
EW-PA-UL-M10/P7_83161252
EW-PA-UL-M10/P7
83161252
black
8.3
11.2
26.0
-
2.7
50
EW-PA-UL-M12/P9_83161254
EW-PA-UL-M12/P9
83161254
black
9.0
13.0
36.0
-
3.5
50
EW-PA-UL-M16/P11_83161256
EW-PA-UL-M16/P11
83161256
black
11.0
15.8
48.0
-
4.7
50
EW-PA-UL-M20/P16_83161258
EW-PA-UL-M20/P16
83161258
black
15.3
21.0
55.0
-
7.5
50
EW-PA-UL-M25/P21_83161262
EW-PA-UL-M25/P21
83161262
black
21.6
28.5
65.0
-
14.1
50
EW-PA-UL-M32/P29_83161264
EW-PA-UL-M32/P29
83161264
black
27.5
34.5
77.0
-
17.8
25
EW-PA-UL-M40/P36 **_83161...
EW-PA-UL-M40/P36 **
83161266
black
35.0
42.5
96.0
-
24.2
25
EW-PA-UL-M50/P48_83161268
EW-PA-UL-M50/P48
83161268
black
45.5
54.5
112.0
-
30.0
25
EW-PA-UL 70 Jumbo_8316128...
EW-PA-UL 70 Jumbo
83161280
black
66.0
79.3
160.0
-
60.0
25
EW-PA-UL-06_83161210
EW-PA-UL-06
83161210
grey
6.4
10.0
23.0
-
2.3
50
EW-PA-UL-M10/P7_83161212
EW-PA-UL-M10/P7
83161212
grey
8.3
11.2
26.0
-
2.7
50
EW-PA-UL-M12/P9_83161214
EW-PA-UL-M12/P9
83161214
grey
9.0
13.0
36.0
-
3.5
50
EW-PA-UL-M16/P11_83161216
EW-PA-UL-M16/P11
83161216
grey
11.0
15.8
48.0
-
4.7
50
EW-PA-UL-M20/P16_83161218
EW-PA-UL-M20/P16
83161218
grey
15.3
21.0
55.0
-
7.5
50
EW-PA-UL-M25/P21_83161222
EW-PA-UL-M25/P21
83161222
grey
21.6
28.5
65.0
-
14.1
50
EW-PA-UL-M32/P29_83161224
EW-PA-UL-M32/P29
83161224
grey
27.5
34.5
77.0
-
17.8
25
EW-PA-UL-M40/P36 **_83161...
EW-PA-UL-M40/P36 **
83161226
grey
35.0
42.5
96.0
-
24.2
25
EW-PA-UL-M50/P48_83161228
EW-PA-UL-M50/P48
83161228
grey
45.5
54.5
112.0
-
30.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表