Chain link
Murrplastik
Energieführungskettensysteme
open
MP 52.4 PowerLine
Individual components
Powered by
CAD模型選擇
{murrplastik/mp_energiefuehrungskettensysteme/offen_nach_innenhoehe_gruppiert/mp_52_4_powerline/kettenglied/kettenglied.prj},{NB=52.4171},{TYP=0524},{BEZEICHNUNG=Kettenglied},{I=171},{A=171},{B=52},{C=75}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
TYPE
ⁿ/ₐ
BEZEICHNUNG
DESCRIPTION
ⁿ/ₐ
A
Inside width
[mm]
B
Inside height (B)
[mm]
D
Outside width (D)
[mm]
C
Outside height (C)
[mm]
52.445
0524
Chain link
45
52
71
75
52.457
0524
Chain link
57
52
83
75
52.462
0524
Chain link
62
52
88
75
52.471
0524
Chain link
71
52
97
75
52.484
0524
Chain link
84
52
110
75
52.493
0524
Chain link
93
52
119
75
52.496
0524
Chain link
96
52
122
75
52.4104
0524
Chain link
104
52
130
75
52.4107
0524
Chain link
107
52
133
75
52.4121
0524
Chain link
121
52
147
75
52.4133
0524
Chain link
133
52
159
75
52.4144
0524
Chain link
144
52
170
75
52.4146
0524
Chain link
146
52
172
75
52.4158
0524
Chain link
158
52
184
75
52.4164
0524
Chain link
164
52
190
75
52.4171
0524
Chain link
171
52
197
75
52.4182
0524
Chain link
182
52
208
75
52.4196
0524
Chain link
196
52
222
75
52.4208
0524
Chain link
208
52
234
75
52.4220
0524
Chain link
220
52
246
75
52.4233
0524
Chain link
233
52
259
75
52.4246
0524
Chain link
246
52
272
75
52.4258
0524
Chain link
258
52
284
75
52.4296
0524
Chain link
296
52
322
75
52.4346
0524
Chain link
346
52
372
75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表