Universal Nylon Frame Plug - Universal Nylon Frame Plug MQL-STr
Mungo Befestigungstechnik
Nylon Products
Universal Nylon Frame Plug
Powered by
CAD模型選擇
{mungo/nylonduebel/universal_fassadenduebel/mql_str.prj},{NB=Mungo MQL-STr Universal-Fassadenduebel 10 1070110(400)},{ARTNR=1070110},{LODLEVEL=400},{BN=MQL-STr, 10 x 100 / 30, Universal-Fassadendübel mit Schraube T30/T40, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=Nylon PA6, rostfreier Stahl A4},{UG=gerissener und ungerissener Beton der Festigkeit C12/15 bis C50/60, Mauerwerk},{Z=ETAG 020, F90},{DNOM=10},{GEW=7},{TFIX=30},{L=100},{D0=10},{SW=T40},{HEF=70},{H0=80},{DF=10.5},{GEWX=12},{MX=13.000},{DK=28.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill Ø
[mm]
SW
Drive/Wrench size
ⁿ/ₐ
HEF
Length of screw in building material / variable setting depth
[mm]
H0
Drilling depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MQL-STr Universal-F...
1070100
MQL-STr, 8 x 80 / 10, Uni...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
-
8
6
10
80
8
T30
70
80
8.5
Mungo MQL-STr Universal-F...
1070101
MQL-STr, 8 x 100 / 30, Un...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
-
8
6
30
100
8
T30
70
80
8.5
Mungo MQL-STr Universal-F...
1070102
MQL-STr, 8 x 120 / 50, Un...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
-
8
6
50
120
8
T30
70
80
8.5
Mungo MQL-STr Universal-F...
1070104
MQL-STr, 8 x 140 / 70, Un...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
-
8
6
70
140
8
T30
70
80
8.5
Mungo MQL-STr Universal-F...
1070106
MQL-STr, 8 x 160 / 90, Un...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
-
8
6
90
160
8
T30
70
80
8.5
Mungo MQL-STr Universal-F...
1070108
MQL-STr, 10 x 80 / 10, Un...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
10
80
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070110
MQL-STr, 10 x 100 / 30, U...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
30
100
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070112
MQL-STr, 10 x 120 / 50, U...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
50
120
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070114
MQL-STr, 10 x 140 / 70, U...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
70
140
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070116
MQL-STr, 10 x 160 / 90, U...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
90
160
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070118
MQL-STr, 10 x 180 / 110, ...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
110
180
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070120
MQL-STr, 10 x 200 / 130, ...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
130
200
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070124
MQL-STr, 10 x 240 / 170, ...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
170
240
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070128
MQL-STr, 10 x 280 / 30, U...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
210
280
10
T40
70
80
10.5
Mungo MQL-STr Universal-F...
1070130
MQL-STr, 10 x 300 / 230, ...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
230
300
10
T40
70
80
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表