目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MBG - Rolling bearings stainless steel
MOVET
Flange bearings and housing units
Accessories
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/zubehoer/mbg.prj},{NB=MOVET+Lagereinsatz+MBG+30_(hoch)},{TYP=MBG206},{BESTNR=4061408090730},{WELLE=30},{LODLEVEL=hoch},{D=62},{C=16},{R=1.5},{N=8.0},{M=27.7},{K=15.9},{G=6.0},{W=45},{GEWICHT=0.30},{BBD=19500},{BBS=11300},{DS=M8x1.00},{NDM=8.0},{ANZUGSMOMENT=4},{CA=4.9},{INFO=Download-Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
D
[mm]
C
[mm]
N
[mm]
M
[mm]
K
[mm]
G
[mm]
W
[mm]
GEWICHT
Weight
[kg]
BBD
Dynamic load
[N]
BBS
Static load
[N]
DS
Thread
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque (Nm)
[Nm]
MOVET+4061408086733
MBG204
4061408086733
20
47
14
7.0
24.0
13.5
5.0
34
0.15
12800
6700
M6x0.75
4
MOVET+4061408090723
MBG205
4061408090723
25
52
15
7.5
23.5
13.5
5.0
40
0.18
14000
7900
M6x0.75
4
MOVET+4061408090730
MBG206
4061408090730
30
62
16
8.0
27.7
15.9
6.0
45
0.30
19500
11300
M8x1.00
4
MOVET+4061408090747
MBG207
4061408090747
35
72
17
8.5
30.4
17.5
6.5
56
0.50
25700
15300
M8x1.00
10
MOVET+4061408090754
MBG208
4061408090754
40
80
18
9.0
34.7
18.3
6.5
61
0.63
29500
18100
M8x1.00
10
MOVET+4061408090761
MBG209
4061408090761
45
85
19
9.5
34.2
18.3
6.5
64
0.66
31700
20700
M8x1.00
10
MOVET+4061408090778
MBG210
4061408090778
50
90
20
10.0
33.7
18.3
6.5
71
0.80
35100
23200
M8x1.00
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表