目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
SF - Flange bearings 4-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/sf_asmtab.prj},{NB=MOVET+Flanschlager 4-Loch+SF+30+0 (hochMB)},{TYP=SF206},{HIDE=0},{LODLEVEL=hoch},{WELLE=30},{A=108.0},{E=82.5},{G=14.0},{I=17.9},{L=30.0},{S=12.0},{GEWICHT=1.07},{M=M12},{ANZUGSMOMENT=30},{MG=Edelstahl},{WINKLE=0},{PG=0},{PPATH=sf/sf_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order-No.
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
G
[mm]
I
[mm]
L
[mm]
S
[mm]
GEWICHT
Weight
[kg]
M
Thread
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque
[Nm]
MG
Material housing
ⁿ/ₐ
MOVET+4061408082414
SF201
4061408082414
MUC
12
86.0
63.5
12.0
15.1
25.4
12.0
0.66
M10
18
Stainless steel
MOVET+4061408082421
SF202
4061408082421
MUC
15
86.0
63.5
12.0
15.1
25.4
12.0
0.64
M10
18
Stainless steel
MOVET+4061408082438
SF203
4061408082438
MUC
17
86.0
63.5
12.0
15.1
25.4
12.0
0.63
M10
18
Stainless steel
MOVET+4061408104277
SF204
4061408104277
PNS
20
86.0
63.5
12.0
15.1
25.4
12.0
0.62
M10
18
Stainless steel
MOVET+4061408030354
SF204
4061408030354
MUC
20
86.0
63.5
12.0
15.1
25.4
12.0
0.62
M10
18
Stainless steel
MOVET+4061408030361
SF205
4061408030361
MB
25
95.0
70.0
14.0
15.9
27.0
12.0
0.69
M10
25
Stainless steel
MOVET+4061408104260
SF205
4061408104260
PNS
25
95.0
70.0
14.0
15.9
27.0
12.0
0.69
M10
25
Stainless steel
MOVET+4061408067855
SF205
4061408067855
MUC
25
95.0
70.0
14.0
15.9
27.0
12.0
0.69
M10
25
Stainless steel
MOVET+4061408067695
SF206
4061408067695
MB
30
108.0
82.5
14.0
17.9
30.0
12.0
1.07
M12
30
Stainless steel
MOVET+4061408104284
SF206
4061408104284
PNS
30
108.0
82.5
14.0
17.9
30.0
12.0
1.07
M12
30
Stainless steel
MOVET+4061408030378
SF206
4061408030378
MUC
30
108.0
82.5
14.0
17.9
30.0
12.0
1.07
M12
30
Stainless steel
MOVET+4061408030385
SF207
4061408030385
MB
35
117.0
92.0
16.0
19.1
33.0
14.0
1.27
M12
35
Stainless steel
MOVET+4061408078196
SF207
4061408078196
MUC
35
117.0
92.0
16.0
19.1
33.0
14.0
1.27
M12
35
Stainless steel
MOVET+4061408066926
SF208
4061408066926
MB
40
130.0
101.6
16.0
21.0
36.0
16.0
1.80
M12
40
Stainless steel
MOVET+4061408030392
SF208
4061408030392
MUC
40
130.0
101.6
16.0
21.0
36.0
16.0
1.80
M12
40
Stainless steel
MOVET+4061408030408
SF209
4061408030408
MB
45
137.0
104.8
16.0
21.8
37.0
16.0
2.07
M14
45
Stainless steel
MOVET+4061408030415
SF210
4061408030415
MB
50
143.0
111.0
18.0
21.8
38.0
16.0
2.49
M16
50
Stainless steel
MOVET+4061408078219
SF210
4061408078219
MUC
50
143.0
111.0
18.0
21.8
38.0
16.0
2.49
M16
50
Stainless steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表