目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
FPL - Flange bearings 4-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/fpl_asmtab.prj},{NB=MOVET+Flanschlager 4-Loch+FPL+S+25+0_(hochMUC)},{TYP=FPL205},{HIDE=0},{LODLEVEL=hoch},{WELLE=25},{A=95.0},{E=70},{G=14.3},{L=28.2},{S=11},{I=17.0},{GEWICHT=0.35},{M=M10},{ANZUGSMOMENT=25},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKLE=0},{VERS=34},{ZUBEHOER=},{PG=205},{FARBE=schwarz},{LSVIS=MUC Edelstahl},{PPATH=fpl/fpl_asmtpl.prj},{INFO=Katalog-PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order number
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
G
[mm]
L
[mm]
S
[mm]
I
[mm]
GEWICHT
Weight
[kg]
M
Thread
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque
[Nm]
MG
Material Gehäuse
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
FARBE
Housing colors
ⁿ/ₐ
MOVET+4061408090327
FPL201
4061408090327
12
87.5
64
13.4
27.8
11
17.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032372
FPL201
4061408032372
12
87.5
64
13.4
27.8
11
17.5
0.33
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113071
FPL201
4061408113071
12
87.5
64
13.4
27.8
11
17.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090334
FPL201
4061408090334
12
87.5
64
13.4
27.8
11
17.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090310
FPL201
4061408090310
12
87.5
64
13.4
27.8
11
17.5
0.33
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408090358
FPL202
4061408090358
15
87.5
64
13.4
27.8
11
17.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032365
FPL202
4061408032365
15
87.5
64
13.4
27.8
11
17.5
0.31
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109593
FPL202
4061408109593
15
87.5
64
13.4
27.8
11
17.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090365
FPL202
4061408090365
15
87.5
64
13.4
27.8
11
17.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090341
FPL202
4061408090341
15
87.5
64
13.4
27.8
11
17.5
0.31
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408090389
FPL203
4061408090389
17
87.5
64
13.4
27.8
11
17.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032358
FPL203
4061408032358
17
87.5
64
13.4
27.8
11
17.5
0.30
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109586
FPL203
4061408109586
17
87.5
64
13.4
27.8
11
17.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090396
FPL203
4061408090396
17
87.5
64
13.4
27.8
11
17.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090372
FPL203
4061408090372
17
87.5
64
13.4
27.8
11
17.5
0.30
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408038381
FPL204
4061408038381
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408038206
FPL204
4061408038206
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
B
white
MOVET+4061408027279
FPL204
4061408027279
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109197
FPL204
4061408109197
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408113255
FPL204
4061408113255
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
B
blue
MOVET+4061408066773
FPL204
4061408066773
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408066766
FPL204
4061408066766
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
B
black
MOVET+4061408066780
FPL204
4061408066780
20
87.5
64
13.4
27.8
11
17.5
0.29
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408038633
FPL205
4061408038633
25
95.0
70
14.3
28.2
11
17.0
0.35
M10
25
Plastic PBT (polybutylene...
MB
white
MOVET+4061408038480
FPL205
4061408038480
25
95.0
70
14.3
28.2
11
17.0
0.35
M10
25
Plastic PBT (polybutylene...
B
white
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表