目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
Smartdrive TB - Inverter motor
Motovario
Smartdrive
Powered by
CAD模型選擇
{motovario/smartdrive/tb_asmtab.prj},{NB=Smartdrive 1PH TB 080 B5 D B IC411 200 NO MS S - NO - STD -},{GR=80},{VERS=3},{POSY=88},{PRAC=1},{PRAD=MIN},{IN=SD},{TIPO=TB},{GRA=080},{ALB=19x40},{ALI1='1PH','Monofase 230V +/-15%','3PH','Trifase 400V +/-15%'},{BIS1='NO','19x40'},{BIS2='NO','AT','19x40'},{PPATH=tb_asmtpl.prj},{AC=158},{L=272,5},{LBX1=232,5},{LC=314},{V=78},{D=19 j6},{E=40},{E1=1,5},{FF=M6x16},{F1=5},{GA=21,5},{F=6},{GD=6},{LL=30},{MX1=165},{NX1=130 j6},{PX1=200},{LAX1=12},{SX1=11},{TX1=3,5},{MX2=100},{NX2=80 j6},{PX2=120},{LAX2=10,5},{SX2=M6},{TX2=3},{AX1=125},{AAX1=33,5},{ABX1=153},{KKX1=13,5},{ALI=1PH},{COLL=D},{TC=B},{RAF=IC411},{FC=B5},{FLA=200},{BIS=NO},{TF=MS},{AF=S},{RF=-},{ACC=NO},{SER=-},{CVE=STD},{MOR=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Inverter
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
GRA
Size
ⁿ/ₐ
ALB
Shaft (d*l)
ⁿ/ₐ
AC
[mm]
L
[mm]
LB
[mm]
LC
[mm]
V
[mm]
D
[mm]
E
[mm]
E1
[mm]
FF
[mm]
F1
[mm]
GA
[mm]
F
[mm]
GD
[mm]
LL
[mm]
M
[mm]
N
[mm]
P
[mm]
LA
[mm]
S
[mm]
T
[mm]
A
[mm]
AA
[mm]
AB
[mm]
KK
[mm]
B
[mm]
BB
[mm]
BA
[mm]
K
[mm]
C
[mm]
H
[mm]
HA
[mm]
HINV
[mm]
X
[mm]
AD
[mm]
AD1
[mm]
Y
[mm]
Y1
[mm]
PM
[mm]
PM1
[mm]
LF
[mm]
HC
[mm]
VC
[mm]
XC
[mm]
HT
[mm]
VT
[mm]
XT
[mm]
LD
[mm]
LE
[mm]
HE
[mm]
Smartdrive 1PH TB 063 B5 ...
Smartdrive
TB
063
11x23
121
211
188
235,5
69
11 j6
23
1,5
M4x10
2,5
12,5
4
4
15
115
95 j6
140
9,5
9
3
-
-
-
-
-
-
-
-
-
-
-
130
195
190
170
120
155
M20x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 1PH TB 071 B5 ...
Smartdrive
TB
071
14x30
139
238,5
208,5
271
74.5
14 j6
30
2,5
M5x12,5
3
16
5
5
20
130
110 j6
160
10
9,5
3,5
-
-
-
-
-
-
-
-
-
-
-
130
195
200
180
120
155
M20x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 1PH TB 080 B5 ...
Smartdrive
TB
080
19x40
158
272,5
232,5
314
78
19 j6
40
1,5
M6x16
5
21,5
6
6
30
165
130 j6
200
12
11
3,5
-
-
-
-
-
-
-
-
-
-
-
130
195
205
185
120
155
M20x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 3PH TB 090S B5...
Smartdrive
TB
090S
24x50
173
298
248
349,5
89,5
24 j6
50
1,5
M8x19
5
27
8
7
35
165
130 j6
200
12
11
3,5
-
-
-
-
-
-
-
-
-
-
-
135
260
215
195
165
210
M25x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 3PH TB 090L B5...
Smartdrive
TB
090L
24x50
173
323
273
374,5
89,5
24 j6
50
1,5
M8x19
5
27
8
7
35
165
130 j6
200
12
11
3,5
-
-
-
-
-
-
-
-
-
-
-
135
260
215
195
165
210
M25x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 3PH TB 100 B5 ...
Smartdrive
TB
100
28x60
191
368
308
431,5
97,5
28 j6
60
2,5
M10x22
7,5
31
8
7
45
215
180 j6
250
15
14
4
-
-
-
-
-
-
-
-
-
-
-
135
260
220
200
165
210
M25x1.5
M16x1.5
-
-
-
-
-
-
-
-
-
Smartdrive 3PH TB 112 B5 ...
Smartdrive
TB
112
28x60
210,5
382,5
322,5
447
100
28 j6
60
1,5
M10x22
7,5
31
8
7
45
215
180 j6
250
14,5
14
4
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表