目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRVP - Worm gear reducer
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrv_p_asmtab.prj},{NB=NRVP 075 7.5 24x50 28 NO NO - - NO - - - NO},{GRNUM=75},{GR=075},{RAP=7.5},{RAPX='7.5','10','15','20','25','30','40','50','60','80','100'},{ENTRNRV=24x50},{ENTRNRVX='24x50','0.875inx2.36in'},{ACU=Ø28},{ACUX='Ø28','Ø30','Ø32','Ø35','Ø1.25in'},{VB=No},{TFU=0},{TFUX=0,'No',2,'FA',3,'FB'},{PFU=0},{AL=0},{PAL=0},{BR=0},{PBR=0},{CAP=0},{PPATH=nrv_p_asmtlp.prj},{A=120},{B=50},{B1=8},{D1=24},{F=M8},{G1=120},{G2=105},{G3=90},{H=86},{I=75},{K=90-95},{KE=M8*14(8)},{L=112},{M=115},{N=95},{N1=57},{N2X=73.5},{O=11},{P=131},{Q=93},{R=123},{S=10},{S1=13},{T=40},{T1=27},{V=60},{W=45°},{WW=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A
[mm]
B
[mm]
BB
[mm]
B1
[mm]
D
[mm]
D1
j6
[mm]
F
ⁿ/ₐ
G1
[mm]
G2
[mm]
G3
[mm]
H
[mm]
I
[mm]
K
[mm]
KE
ⁿ/ₐ
L
[mm]
M
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
S1
[mm]
T
[mm]
TT
[mm]
T1
[mm]
V
[mm]
W
[°]
NRVP 063 7.5 19x40 25 NO ...
063
-
100
40
8
6
25
19
M6
112
90
75
72
63
85
M8*14(8)
103
95
80
53
8.5
110
80
107
8
8
36
28.3
21.5
50
45°
NRVP 075 7.5 24x50 28 NO ...
075
-
120
50
8
8
28
24
M8
120
105
90
86
75
90-95
M8*14(8)
112
115
95
57
11
131
93
123
10
13
40
31.3
27
60
45°
NRVP 090 7.5 24x50 35 NO ...
090
-
140
50
10
8
35
24
M8
140
125
108
103
90
100
M10*18(8)
130
130
110
67
13
160
102
144
11
11
45
38.3
27
70
45°
NRVP 110 7.5 28x60 42 NO ...
110
-
170
60
12
8
42
28
M10
155
142
135
127.5
110
115
M10*18(8)
144
165
130
74
14
200
125
167.5
16
16
50
45.3
31
85
45°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表