您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
52852
Molex
FFC/FPC Connectors
1.00mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/1_00mm/easy_on/52852.prj},{NB=528521670},{SHA256=wj+etTe/tLdTAbpFzquf/agjvG0h2Q3Q5sUSnxX8+s8=},{INAME=00018__528521670},{PN=528521670},{DESC=1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 16 Circuits},{AT=Non-ZIF},{CIRCUITS=16},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Tin-Bismuth}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
528520470
528520470
1.00mm Pitch Easy-On FFC/...
Non-ZIF
4
Bottom
0.5
Right Angle
Tin-Bismuth
528520570
528520570
1.00mm Pitch Easy-On FFC/...
Non-ZIF
5
Bottom
0.5
Right Angle
Tin-Bismuth
528520670
528520670
1.00mm Pitch Easy-On FFC/...
Non-ZIF
6
Bottom
0.5
Right Angle
Tin-Bismuth
528520770
528520770
1.00mm Pitch Easy-On FFC/...
Non-ZIF
7
Bottom
0.5
Right Angle
Tin-Bismuth
528520870
528520870
1.00mm Pitch Easy-On FFC/...
Non-ZIF
8
Bottom
0.5
Right Angle
Tin-Bismuth
528520970
528520970
1.00mm Pitch Easy-On FFC/...
Non-ZIF
9
Bottom
0.5
Right Angle
Tin-Bismuth
528521070
528521070
1.00mm Pitch Easy-On FFC/...
Non-ZIF
10
Bottom
0.5
Right Angle
Tin-Bismuth
528521170
528521170
1.00mm Pitch Easy-On FFC/...
Non-ZIF
11
Bottom
0.5
Right Angle
Tin-Bismuth
528521270
528521270
1.00mm Pitch Easy-On FFC/...
Non-ZIF
12
Bottom
0.5
Right Angle
Tin-Bismuth
528521370
528521370
1.00mm Pitch Easy-On FFC/...
Non-ZIF
13
Bottom
0.5
Right Angle
Tin-Bismuth
528521470
528521470
1.00mm Pitch Easy-On FFC/...
Non-ZIF
14
Bottom
0.5
Right Angle
Tin-Bismuth
528521570
528521570
1.00mm Pitch Easy-On FFC/...
Non-ZIF
15
Bottom
0.5
Right Angle
Tin-Bismuth
528521670
528521670
1.00mm Pitch Easy-On FFC/...
Non-ZIF
16
Bottom
0.5
Right Angle
Tin-Bismuth
528521770
528521770
1.00mm Pitch Easy-On FFC/...
Non-ZIF
17
Bottom
0.5
Right Angle
Tin-Bismuth
528521870
528521870
1.00mm Pitch Easy-On FFC/...
Non-ZIF
18
Bottom
0.5
Right Angle
Tin-Bismuth
528521970
528521970
1.00mm Pitch Easy-On FFC/...
Non-ZIF
19
Bottom
0.5
Right Angle
Tin-Bismuth
528522070
528522070
1.00mm Pitch Easy-On FFC/...
Non-ZIF
20
Bottom
0.5
Right Angle
Tin-Bismuth
528522270
528522270
1.00mm Pitch Easy-On FFC/...
Non-ZIF
22
Bottom
0.5
Right Angle
Tin-Bismuth
528522370
528522370
1.00mm Pitch Easy-On FFC/...
Non-ZIF
23
Bottom
0.5
Right Angle
Tin-Bismuth
528522470
528522470
1.00mm Pitch Easy-On FFC/...
Non-ZIF
24
Bottom
0.5
Right Angle
Tin-Bismuth
528522570
528522570
1.00mm Pitch Easy-On FFC/...
Non-ZIF
25
Bottom
0.5
Right Angle
Tin-Bismuth
528522670
528522670
1.00mm Pitch Easy-On FFC/...
Non-ZIF
26
Bottom
0.5
Right Angle
Tin-Bismuth
528522770
528522770
1.00mm Pitch Easy-On FFC/...
Non-ZIF
27
Bottom
0.5
Right Angle
Tin-Bismuth
528522870
528522870
1.00mm Pitch Easy-On FFC/...
Non-ZIF
28
Bottom
0.5
Right Angle
Tin-Bismuth
528522970
528522970
1.00mm Pitch Easy-On FFC/...
Non-ZIF
29
Bottom
0.5
Right Angle
Tin-Bismuth
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表