ETP HYLOC (H model)
Miki Pulley Group
Locking devices
ETP-BUSH
Powered by
CAD模型選擇
{miki_pulley/locking_devices/etp_bush/etp_h_model_3d.prj},{NB=ETP-H-110},{TYPE=Standard},{D=110},{DEL=Available by special order}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
D
Selection for D dimension
[mm]
CNSORDERNO
Order Number
ⁿ/ₐ
DEL
Delivery
ⁿ/ₐ
MPT
Maximum permissible torque
[N.m]
MPTF
Maximum permissible thrust force
[N]
PMI
Polar moment of inertia
[kg.m^2]
G
Mass
[kg]
ETP-H-50
Standard
50
ETP-H-50
Available by special orde...
2600
104000
3.2x10^-3
2.4
ETP-H-60
Standard
60
ETP-H-60
Available by special orde...
4600
153000
5.4x10^-3
3.1
ETP-H-70
Standard
70
ETP-H-70
Available by special orde...
7900
226000
8.7x10^-3
4.1
ETP-H-80
Standard
80
ETP-H-80
Available by special orde...
12100
303000
14x10^-3
5.4
ETP-H-90
Standard
90
ETP-H-90
Available by special orde...
17100
380000
23x10^-3
7.0
ETP-H-100
Standard
100
ETP-H-100
Available by special orde...
24200
484000
34x10^-3
8.6
ETP-H-110
Standard
110
ETP-H-110
Available by special orde...
32900
598000
51x10^-3
11
ETP-H-120
Standard
120
ETP-H-120
Available by special orde...
43200
720000
76x10^-3
14
ETP-H-130
Standard
130
ETP-H-130
Available by special orde...
53800
828000
110x10^-3
17
ETP-H-140
Standard
140
ETP-H-140
Available by special orde...
68900
984000
150x10^-3
21
ETP-H-150
Standard
150
ETP-H-150
Available by special orde...
85400
1139000
210x10^-3
25
ETP-H-160
Standard
160
ETP-H-160
Available by special orde...
104000
1300000
290x10^-3
130
ETP-H-180
Standard
180
ETP-H-180
Available by special orde...
150000
1667000
500x10^-3
42
ETP-H-200
Standard
200
ETP-H-200
Available by special orde...
206000
2060000
830x10^-3
56
ETP-H-220
Standard
220
ETP-H-220
Available by special orde...
273000
2482000
1300x10^-3
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表