Modèle A5-371 - Joint de cardan à croisillon télescopique en acétal
MICHAUD CHAILLY - Direct Transmission
Transmission
joints_cardans
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/joints_cardans/a5_371.prj},{NB=michaud_chailly_A5-371-17-10_450},{ARTNR=63081700},{PDF=PDF Katalogseite},{B=10.000},{D=17.500},{LMIN=450.000},{LMAX=730.000},{HUB=280.000},{L22=22.300},{SDM=1.600},{GEW=168.000},{REF=A5-371-17-10},{D1=10.0},{D2=17.5},{L1X=450},{L1MIN=450},{L1MAX=730},{L2=22.3},{L3=280},{CDC=1.60},{INFOS=INFOTEXTE},{PPATH=a5_371/a5_371_asmtpl.prj},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
+/-1
[mm]
L1MIN
[mm]
L1MAX
[mm]
L2
[mm]
L3
[mm]
CDC
Couple de choc
[Nm]
Michaud Chailly A5-371-11...
A5-371-11-5
5.0
11.1
240
389
13.1
149
0.36
Michaud Chailly A5-371-14...
A5-371-14-5
5.0
14.3
300
484
15.7
184
0.85
Michaud Chailly A5-371-17...
A5-371-17-10
10.0
17.5
450
730
22.3
280
1.60
Michaud Chailly A5-371-22...
A5-371-22-10
10.0
23.0
464
745
17.0
281
2.80
Michaud Chailly A5-371-28...
A5-371-28-12
12.7
28.5
500
784
20.0
284
5.60
Michaud Chailly A5-371-35...
A5-371-35-20
20.0
36.5
564
868
21.0
304
10.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表