Modèle R3-31 - Roulement à rotule sur billes, alésage conique (K)
MICHAUD CHAILLY - Direct Transmission
Roulements
rotule_billes
Powered by
CAD模型選擇
{michaud_chailly_transmission/roulements/rotule_billes/r3_31.prj},{NB=michaud_chailly_2206K},{REF=2206K},{D1=30},{D2=62},{L1=20.0},{INFOS=INFOTEXTE},{WEB=WWW},{MODELE=R3-31}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
Michaud Chailly 1205 K
1205 K
25
52
15.0
Michaud Chailly 1205K/C3 ...
1205K/C3 NTN
25
52
15.0
Michaud Chailly 1206 K
1206 K
30
62
16.0
Michaud Chailly 1206K/C3 ...
1206K/C3 NTN
30
62
16.0
Michaud Chailly 1207 K
1207 K
35
72
17.0
Michaud Chailly 1207K/C3 ...
1207K/C3 NTN
35
72
17.0
Michaud Chailly 1208K/C3 ...
1208K/C3 NTN
40
80
18.0
Michaud Chailly 1209K NTN
1209K NTN
45
85
19.0
Michaud Chailly 1209K/C3 ...
1209K/C3 NTN
45
85
19.0
Michaud Chailly 1210SK
1210SK
50
90
20.0
Michaud Chailly 1210K/C3 ...
1210K/C3 NTN
50
90
20.0
Michaud Chailly 1211K/C3 ...
1211K/C3 SNR
55
100
21.0
Michaud Chailly 1212K NTN
1212K NTN
60
110
22.0
Michaud Chailly 1212K/C3 ...
1212K/C3 NTN
60
110
22.0
Michaud Chailly 1213K NTN
1213K NTN
65
120
23.0
Michaud Chailly 1217K NTN
1217K NTN
85
150
28.0
Michaud Chailly 1220K NTN
1220K NTN
100
180
34.0
Michaud Chailly 1222K NTN
1222K NTN
110
200
38.0
Michaud Chailly 1305K NTN
1305K NTN
25
62
17.0
Michaud Chailly 1306K/C3 ...
1306K/C3 NTN
30
72
19.0
Michaud Chailly 1307K/C3 ...
1307K/C3 NTN
35
80
21.0
Michaud Chailly 1308 K
1308 K
40
90
23.0
Michaud Chailly 1308K/C3 ...
1308K/C3 NTN
40
90
23.0
Michaud Chailly 1309K/C3 ...
1309K/C3 NTN
45
100
25.0
Michaud Chailly 1310K NTN
1310K NTN
50
110
27.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表