Modèle P7-02H - Palier à semelle courte avec corps en fonte
MICHAUD CHAILLY - Direct Transmission
Paliers
auto_aligneurs
palier_sem_fonte
Powered by
CAD模型選擇
{michaud_chailly_transmission/paliers/auto_aligneurs/palier_sem_fonte/p7_02h.prj},{NB=michaud_chailly_RSHE25-N},{REF=RSHE25-N},{D1=25},{D2=37.5},{MOD=M7},{D3=M 10},{L1=70.0},{L3=50.8},{L4=36},{L5=21},{L6=44.4},{L7=26.9},{H1=70.0},{H2=36.5},{CD=14},{CS=7.8},{INFOS=INFOTEXTE},{D2L=52.000},{D3NDM=10.000},{D3KDM=8.376},{D3L=37.500},{D4L=33.800},{D5L=42.500},{L1L=44.400},{L2L=15.000},{L3L=34.900},{L4L=17.500},{L5L=3.900},{L6L=16.700},{SWL=3.000},{D2X=44.720},{SWX=4.750},{RX=1.200},{INFO1=palier.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
MOD
ⁿ/ₐ
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
H1
[mm]
H2
[mm]
CD
Charge de base dyn. C
[kN]
CS
Charge de base stat. Co
[kN]
Michaud Chailly RSHE17
RSHE17
17
28.0
M7
M 8
63.0
47.0
30
18
37.3
23.4
57.0
30.2
9.6
4.75
Michaud Chailly RSHE20-N
RSHE20-N
20
33.0
M7
M 8
65.0
50.8
32
19
43.7
26.6
64.0
33.3
12.8
6.6
Michaud Chailly RSHE25-N
RSHE25-N
25
37.5
M7
M 10
70.0
50.8
36
21
44.4
26.9
70.0
36.5
14
7.8
Michaud Chailly RSHE30-N
RSHE30-N
30
44.0
M7
M 10
98.0
76.2
40
25
48.4
30.1
82.0
42.9
19.5
11.3
Michaud Chailly RSHE35-N
RSHE35-N
35
51.0
M7
M 10
103.0
82.6
45
27
51.1
32.3
93.0
47.6
25.5
15.3
Michaud Chailly RSHE40-N
RSHE40-N
40
58.0
M7
M 12
116.0
88.9
48
30
56.3
34.9
99.0
49.2
32.5
19.8
Michaud Chailly RSHE60-N
RSHE60-N
60
84.0
M7
M 16
150.0
118.0
60
42
77.8
46.8
140.0
69.9
52
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表