Modèle B7-BAA - Bride d'arbre appliqué
MICHAUD CHAILLY - Direct Transmission
Guidages
Arbres de guidage
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/arbre_guidage/b7_baa.prj},{NB=michaud_chailly_B7-BAA-20},{REF=B7-BAA-20},{D1=20},{D2=33.5},{D3=6.6},{D4=11},{L1=50},{L2=23},{L3=14},{E1=38},{SW=4},{R1=2},{V1=M6},{MASSE=0.1},{INFOS=INFOTEXTE},{L8=34.000},{L9=10.000},{LVIS=20.000},{INFO1=b7baa.txt},{WEB=WWW},{L4=7.000},{L5=2.500},{L6=9.300},{L7=2.000},{H1=18.000},{H2=22.000},{D5=10.000},{DVIS=6},{LTV=5.000},{HD=1.600},{PPATH=b7_baa/b7_baa_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Partnumber
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
E1
[mm]
SW
[mm]
R1
[mm]
V1
ⁿ/ₐ
MASSE
[Kg]
Michaud Chailly B7-BAA-16
B7-BAA-16
16
27.5
5.5
10
50
20
12
35
3
2
M5
0.08
Michaud Chailly B7-BAA-20
B7-BAA-20
20
33.5
6.6
11
50
23
14
38
4
2
M6
0.1
Michaud Chailly B7-BAA-25
B7-BAA-25
25
42.0
6.6
11
60
25
16
42
5
2
M6
0.16
Michaud Chailly B7-BAA-30
B7-BAA-30
30
49.5
9.0
15
70
30
19
54
6
5
M8
0.26
Michaud Chailly B7-BAA-40
B7-BAA-40
40
65.0
11.0
18
100
40
26
68
8
5
M10
0.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表