您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle F2-32 - Bague d'arrêt fendue en deux parties - Acier bruni
MICHAUD CHAILLY - Direct Transmission
Glissement, fixation et amortissement
Bagues d'arrêt
fendue_deux
Powered by
CAD模型選擇
{michaud_chailly_transmission/glissement/bagues/fendue_deux/f2_32.prj},{NB=michaud_chailly_F2-32-23},{REF=F2-32-23},{MAT=Acier},{D1=23},{D2=45},{D3=50.8},{L1=15},{VIS=M 6 x 16},{D4X=6},{DK=10.000},{K=6.000},{L=16.000},{S=5.000},{INFOS=INFOTEXTE},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
VIS
DIN 912
[mm]
Michaud Chailly F2-32-03
F2-32-03
Acier
3
16
20.7
9
M 3 x 8
Michaud Chailly F2-32-04
F2-32-04
Acier
4
16
20.7
9
M 3 x 8
Michaud Chailly F2-32-05
F2-32-05
Acier
5
16
20.7
9
M 3 x 8
Michaud Chailly F2-32-06
F2-32-06
Acier
6
16
20.7
9
M 3 x 8
Michaud Chailly F2-32-07
F2-32-07
Acier
7
18
22.4
9
M 3 x 8
Michaud Chailly F2-32-08
F2-32-08
Acier
8
18
22.4
9
M 3 x 8
Michaud Chailly F2-32-09
F2-32-09
Acier
9
24
26.0
9
M 3 x 10
Michaud Chailly F2-32-10
F2-32-10
Acier
10
24
26.0
9
M 3 x 10
Michaud Chailly F2-32-11
F2-32-11
Acier
11
28
31.8
11
M 4 x 12
Michaud Chailly F2-32-12
F2-32-12
Acier
12
28
31.8
11
M 4 x 12
Michaud Chailly F2-32-13
F2-32-13
Acier
13
30
33.9
11
M 4 x 14
Michaud Chailly F2-32-14
F2-32-14
Acier
14
30
33.9
11
M 4 x 14
Michaud Chailly F2-32-15
F2-32-15
Acier
15
34
39.4
13
M 5 x 16
Michaud Chailly F2-32-16
F2-32-16
Acier
16
34
39.4
13
M 5 x 16
Michaud Chailly F2-32-17
F2-32-17
Acier
17
36
41.1
13
M 5 x 16
Michaud Chailly F2-32-18
F2-32-18
Acier
18
36
41.1
13
M 5 x 16
Michaud Chailly F2-32-19
F2-32-19
Acier
19
40
46.4
15
M 6 x 16
Michaud Chailly F2-32-20
F2-32-20
Acier
20
40
46.4
15
M 6 x 16
Michaud Chailly F2-32-21
F2-32-21
Acier
21
42
48.1
15
M 6 x 16
Michaud Chailly F2-32-22
F2-32-22
Acier
22
42
48.1
15
M 6 x 16
Michaud Chailly F2-32-23
F2-32-23
Acier
23
45
50.8
15
M 6 x 16
Michaud Chailly F2-32-24
F2-32-24
Acier
24
45
50.8
15
M 6 x 16
Michaud Chailly F2-32-25
F2-32-25
Acier
25
45
50.8
15
M 6 x 16
Michaud Chailly F2-32-26
F2-32-26
Acier
26
48
53.5
15
M 6 x 16
Michaud Chailly F2-32-28
F2-32-28
Acier
28
48
53.5
15
M 6 x 16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表