目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SYNTESI Filter
Metalwork
FRL units
SYNTESI Series
SYNTESI Filters
Powered by
CAD模型選擇
{metalwork/frl_units/syntesi_series/filter/sy_filter_asmtab.prj},{NB=5610F100},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL=Filter},{DF=10},{OUT=0},{INFO=Catalogue},{PLATE=1},{PPATH=sy_filter_asmtpl.prj},{TIP=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EL
Element
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Hole for screw
ⁿ/ₐ
I
[mm]
L
[mm]
Q
no.2 Additional ports
ⁿ/ₐ
5610F100
5610F100
FIL SY1 5 RMSA WITHOUT BU...
Syntesi
Size 1
Filter
41.8
-
148
44
-
51.5
33.5
25.8
M4
16.0
202
1/8"
5620F100
5620F100
FIL SY2 5 RMSA WITHOUT BU...
Syntesi
Size 2
Filter
61.0
-
178
61
-
70.5
47.5
38.2
M5
22.5
245
1/4"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表