目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Skillair 100-200-300 Padlockable Regulators
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Regulators
Skillair 100-200-300 Padlockable Regulators
Powered by
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_regulators/padlock_regulator_100_200_300/padlock_regulator_100_200_300_asmtab.prj},{NB=3210001A},{SIZE=100},{G=WITHOUT END PLATES},{SR=02},{GX='WITHOUT END PLATES','WITHOUT END PLATES','1/4','G 1/4\"','3/8','G 3/8\"'},{PPATH=../parts/regulator_padlock_asmtpl.prj},{AX=78},{B=95 ÷ 98},{C=50},{D=43},{E=63},{F=26},{H=30x1.5},{I=21.5},{L=M4 hole},{M=43},{N=101},{P=46},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
ⁿ/ₐ
I
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
P
[mm]
3210001A
3210001A
REG 100 KEY 02 WITHOUT EN...
100
78
95 ÷ 98
50
43
63
26
30x1.5
21.5
M4 hole
43
101
46
3410001A
3410001A
REG 200 KEY 02 WITHOUT EN...
200
93.5
123 ÷ 125
63
55
78.5
36
40x1.5
27.5
M5 hole
55.5
127
58
4410000A
4410000A
REG 300 KEY 02 WITHOUT EN...
300
110
145 ÷ 148
72
65
92
42
48x1.5
32.5
M5 hole
65
151
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表