目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
LTS - Position sensor
Metalwork
Actuators
Handling
Rotary actuators
Rotary actuator series R3
Accessories
Powered by
CAD模型選擇
{metalwork/actuators/handling/rotary_actuators/rotary_actuators_series_r3/accessories/lts_position_sensor.prj},{NB=W0950000473(1)},{CODE=W0950000473},{TYPE=LTS-128 position sensor with M8 4-PIN 0.3 m connector},{CON=1},{L1=128},{L2=141},{L3=136}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
W0950000470
W0950000470
LTS-032 position sensor w...
32
45
40
W0950000471
W0950000471
LTS-064 position sensor w...
64
77
72
W0950000472
W0950000472
LTS-096 position sensor w...
96
109
104
W0950000473
W0950000473
LTS-128 position sensor w...
128
141
136
W0950000474
W0950000474
LTS-160 position sensor w...
160
173
168
W0950000475
W0950000475
LTS-192 position sensor w...
192
205
200
W0950000476
W0950000476
LTS-224 position sensor w...
224
237
232
W0950000477
W0950000477
LTS-256 position sensor w...
256
269
264
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表