目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO HINGE FOR MODEL B - MODEL GS
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Standard
Fixing for ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/standard/fixing/iso_hinge_asmtab.prj},{NB=W0950502108},{IDNR=},{CODE=W0950502108},{DI=50},{B=31.5},{C=46.5},{D=65},{E=9},{G=45},{J=13},{L=12},{M=12},{N=12},{WG=252},{ND=8.000},{BG=17.500},{SL=20.000},{PPATH=iso_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
WG
Weight
[g]
W0950322108
W0950322108
32
25.5
32.5
45
7
32
11
10
10
10
106
W0950402108
W0950402108
40
27.5
38.0
52
7
36
13
10
12
12
138
W0950502108
W0950502108
50
31.5
46.5
65
9
45
13
12
12
12
252
W0950632108
W0950632108
63
39.5
56.5
75
9
50
17
12
16
15
350
W0950802108
W0950802108
80
49.5
72.0
95
11
63
17
16
16
15
655
W0951002108
W0951002108
100
59.5
89.0
115
11
73
21
16
20
22
980
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表