LM OP - LM Ball bushing
Melucci
Ball bushing MTECH
LM
Powered by
CAD模型選擇
{melucci/linear_bushing/lm/lm_op.prj},{NB=LM25UU-OP-5},{ST=LM25UU-OP},{BC=5},{DR=25},{DRT=0/-10},{D=40},{DT=0/-16},{L=59},{LT=0/-300},{B=41},{BX=41.0},{BT=0/-400},{W=1.85},{D1=38},{H=2},{H1=12},{AN=50},{ECC=15},{RC=-6},{C=980},{CO=1570},{WG=240},{WX=1.850},{D1X=38.000},{HX=2.000},{ANX=50.000},{RR=1.200},{H1X=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
H1
h1
[mm]
AN
Angle
[°]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
H1X
h1
[mm]
LM12UU-OP
LM12UU-OP-3
LM12UU-OP
3
12
0/-9
21
0/-13
30
0/-200
23
0/-200
1.3
20
8
80
12
-4
510
784
42
8.0
LM13UU-OP
LM13UU-OP-3
LM13UU-OP
3
13
0/-9
23
0/-13
32
0/-200
23
0/-200
1.3
22
9
80
12
-4
510
784
49
9.0
LM16UU-OP
LM16UU-OP-4
LM16UU-OP
4
16
0/-9
28
0/-13
37
0/-200
26.5
0/-200
1.6
27
11
80
12
-6
774
1180
76
11.0
LM20UU-OP
LM20UU-OP-4
LM20UU-OP
4
20
0/-10
32
0/-16
42
0/-200
30.5
0/-200
1.6
30.5
11
60
15
-6
882
1370
100
11.0
LM25UU-OP
LM25UU-OP-5
LM25UU-OP
5
25
0/-10
40
0/-16
59
0/-300
41
0/-400
1.85
38
12
50
15
-6
980
1570
240
12.0
LM30UU-OP
LM30UU-OP-5
LM30UU-OP
5
30
0/-10
45
0/-16
64
0/-300
44.5
0/-400
1.85
43
15
50
15
-8
1570
2740
270
15.0
LM35UU-OP
LM35UU-OP-5
LM35UU-OP
5
35
0/-12
52
0/-19
70
0/-300
49.5
0/-400
2.1
49
17
50
20
-8
1670
3140
425
17.0
LM40UU-OP
LM40UU-OP-5
LM40UU-OP
5
40
0/-12
60
0/-19
80
0/-300
60.5
0/-400
2.1
57
20
50
20
-10
2160
4020
654
20.0
LM50UU-OP
LM50UU-OP-5
LM50UU-OP
5
50
0/-12
80
0/-19
100
0/-300
74
0/-400
2.6
76.5
25
50
20
-13
3820
7940
1700
25.0
LM60UU-OP
LM60UU-OP-5
LM60UU-OP
5
60
0/-15
90
0/-22
110
0/-300
85
0/-400
3.15
86.5
30
50
25
-13
4700
10000
2000
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表