MR-W UZ Series - Linear guide
Melucci
Linear Guides CPC
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W EU/UZ series
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/miniature_mr_w_series/mr_w_eu_uz/mr_w_uz_asmtab.prj},{NB=MR 12WL-UZ1-V0-N-61.2L-6-15.2-(30.6-0-0-0)},{PRA=10},{RT=},{LENGTH=WL},{SIZE=12},{ST=UZ : End seal + Reinforcement Plate + Stainless Bottom Seal + Lubrication Storage},{STNB=UZ},{BQ=1},{RM=},{PC=V0},{RL=61.2},{PA=},{P1=6},{AG=N},{POS1=30.6},{POS2=0},{POS3=0},{POS4=0},{H=14},{W2=8},{W1=24},{H1=8.5},{P=40},{P3=0},{DXDXG1=8x4.5x4.5},{D=8.0},{DD=4.5},{G1=4.5},{W=40},{L=61.2},{L1=46.0},{H2=11.2},{P1X=28},{P2X=28},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.1},{T=4.5},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=96},{RW=1472},{VERS=101.000},{PPATH=../parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-UZ1-V0-N-76.7L-6-...
MR 15WL
15
UZ : End seal + Reinforce...
30.700
16
9
42
9.5
40
23
8x4.5x4.5
60
76.7
57.6
13.0
35
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-UZ1-V0-N-57.6L-6-...
MR 15WN
15
UZ : End seal + Reinforce...
11.600
16
9
42
9.5
40
23
8x4.5x4.5
60
57.6
38.5
13.2
20
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-UZ1-V0-N-61.2L-6-...
MR 12WL
12
UZ : End seal + Reinforce...
15.200
14
8
24
8.5
40
0
8x4.5x4.5
40
61.2
46.0
11.2
28
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-UZ1-V0-N-46.1L-6-...
MR 12WN
12
UZ : End seal + Reinforce...
40.100
14
8
24
8.5
40
0
8x4.5x4.5
40
46.1
31.0
11.3
15
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-UZ1-V0-N-51.9L-5-1...
MR 9WL
9
UZ : End seal + Reinforce...
16.900
12
6
18
7.3
30
0
6x3.5x4.5
30
51.9
39.5
9.4
24
23
M3x3
1.3
2.6
4.0
940
MR 9WN-UZ1-V0-N-40.4L-5-5...
MR 9WN
9
UZ : End seal + Reinforce...
5.400
12
6
18
7.3
30
0
6x3.5x4.5
30
40.4
27.9
9.6
12
21
M3x3
1.3
2.6
4.0
940
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2900932 - RIF-2-BSC/4X21
PHOENIX CONTACT
07.12.2023
2910361 - VAL-US-240/40/1+0-FM
PHOENIX CONTACT
07.12.2023
1021593 - RIF-1-RPT-MH-230AC/1X21
PHOENIX CONTACT
07.12.2023
857-161 - Basic solid-state relay, Nominal input voltage: 24 VDC, Output vo...
WAGO
14.07.2023
2961121 - REL-MR- 24DC/21AU
PHOENIX CONTACT
07.12.2023
MR-W EU Series - Linear guide
Melucci
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表