MCHJ - Parallel Gripper (3-Finger)
MEDAN
Air cylinders
Grippers
Parallel Gripper (2, 3-Finger)
MCHJ-lower height of three jaw gripper
Powered by
CAD模型選擇
{medan/air_cylinders/grippers/parallel_gripper/mchj/mchj_asmtab.prj},{NB=MCHJ-100_POS_0},{MODEL=MCHJ},{BS=100},{STROKE=10},{POS=0},{SD=},{SWITCH=},{NSW=},{A1=13.5},{AB=24},{AC=24},{B1=10.0},{BB=60.0},{BC=41.0},{BD=38.0},{BF=34.0},{C=18.0},{D=34.2},{E=10},{G=26},{G1=14.0},{G2=64.0},{H1=51.0},{H2=54.0},{K=42.0},{L=90},{M=ø10.5×6.5dp, ø6.8 thru, P.C.D.ø90},{M1=6},{N=M8×1.25×12dp},{N1=8},{N2=12.0},{O=M5},{O1=5},{P=G1/8},{P1=9.728},{Q=M5},{Q1=5.000},{R=114},{S=ø5H7×8dp},{S1=5},{T=6-M6×1.0},{T1=6},{T2=6},{TA=12},{U=1},{V=2.0},{W=3.9},{X1=ø10},{X11=10},{X2=ø6},{X22=6},{PPATH=assemblies/mchj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
BS
Body specification
[mm]
STROKE
Stroke
[mm]
A1
[mm]
AB
[mm]
AC
[mm]
B1
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BF
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
G1
[mm]
G2
[mm]
H1
[mm]
H2
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
ⁿ/ₐ
O
ⁿ/ₐ
P
ⁿ/ₐ
Q
ⁿ/ₐ
R
[mm]
S
ⁿ/ₐ
T
ⁿ/ₐ
TA
[mm]
U
[mm]
V
[mm]
W
[mm]
X1
ⁿ/ₐ
X2
ⁿ/ₐ
MCHJ-50_POS_0
MCHJ
50
4
5.0
12
12
5.0
35.0
26.0
23.0
23.0
8.0
16.0
4
12
6.5
31.0
26.0
27.0
19.0
45
ø7.3×4.1dp, ø4.3 thru, P....
M5×0.8×8dp
M3
M5×0.8
M3
57
ø4H7×5dp
6-M3×0.5
7
1
2.0
3.9
ø5
ø3
MCHJ-66_POS_0
MCHJ
66
6
11.5
12
18
5.0
43.0
32.0
27.0
27.0
12.0
22.0
5
17
10.0
41.0
33.0
35.0
25.0
56
ø9×5.1dp, ø5.1 thru, P.C....
M6×1.0×10dp
M5
M5×0.8
M5
74
ø4H7×8dp
6-M4×0.7
8
1
2.0
3.9
ø6
ø4
MCHJ-80_POS_0
MCHJ
80
8
8.0
26
18
8.0
50.0
36.0
31.0
31.0
15.0
26.7
6
22
12.0
51.5
40.5
43.5
32.0
70
ø10.2×6.1dp, ø6.8 thru, P...
M8×1.25×12dp
M5
G1/8
M5
92
ø5H7×8dp
6-M6×1.0
10
1
2.0
3.9
ø8
ø6
MCHJ-100_POS_0
MCHJ
100
10
13.5
24
24
10.0
60.0
41.0
38.0
34.0
18.0
34.2
10
26
14.0
64.0
51.0
54.0
42.0
90
ø10.5×6.5dp, ø6.8 thru, P...
M8×1.25×12dp
M5
G1/8
M5
114
ø5H7×8dp
6-M6×1.0
12
1
2.0
3.9
ø10
ø6
MCHJ-125_POS_0
MCHJ
125
12
17.0
30
30
10.0
68.0
49.0
42.5
37.0
12.5
42.3
10
31
15.5
79.0
64.0
67.0
53.0
112
ø13.5×8.1dp, ø8.6 thru, P...
M10×1.5×15dp
M5
G1/8
M5
139
ø6H7×10dp
9-M6×1.0
14
1
2.0
3.9
ø10
ø6
MCHJ-160_POS_0
MCHJ
160
16
20.0
44
38
10.5
80.0
55.0
48.0
45.0
18.0
54.8
10
39
20.0
102.0
81.0
86.0
67.5
146
ø13.5×8.1dp, ø8.5 thru, P...
M10×1.5×24dp
M5
G1/8
M5
179
ø6H7×10dp
9-M8×1.25
14
1
2.0
3.9
ø12
ø8
MCHJ-200_POS_0
MCHJ
200
20
29.0
54
54
19.5
107.0
82.0
68.0
64.0
22.0
67.5
12
42
22.0
126.0
100.0
106.0
75.0
180
ø17×10.5dp, ø10.3 thru, P...
M12×1.75×25dp
M5
G1/4
M5
218
ø10H7×19dp
9-M10×1.5
20
1
2.5
4.9
ø14
ø10
MCHJ-300_POS_0
MCHJ
300
30
36.1
80
80
29.1
153.1
105.1
101.1
87.1
30.0
91.0
15
66
32.0
172.0
132.5
142.0
105.0
240
ø18.5×12.2dp,ø12.5 thru, ...
M16×2.0×39.1dp
M5
G1/4
G1/8
292
ø10H7×19dp
9-M12×1.75
20
2
2.5
4.9
ø18
ø12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表