MAKP
MAKISHINKO CO.,LTD.
MA Series
Powered by
CAD模型選擇
{makishinko/ma_series/makp_asmtab.prj},{NB=MAKP80RU10},{SZ=80},{DOF=RU},{RA=10},{A=240},{AB=145},{AC=95},{AD=42},{AE=103},{AH=190},{AK=150},{B=195},{BA=220},{BB=130},{BD=58},{BE=72},{BI=65},{BH=130},{BM=155},{BN=90},{HF=25},{E=13},{H=244},{HG=305},{L1=125},{L2=80},{L3=160},{L4=115},{HB=98},{HC=80},{HD=66},{HH=95.0},{HI=130.0},{J=M12},{L=24},{AI=30},{AJ=6},{D=25},{W=8},{TH=28.0},{BL=45},{F=38},{X=10},{TI=41.0},{P=20},{Z=M8},{M=16.000},{TK=Input shaft : One side round, Input shaft : Both side square},{MASS=29.5},{Q=1.0},{NDMJ=12.000},{NDMZ=8.000},{PPATH=makp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AH
[mm]
AK
[mm]
B
[mm]
BA
[mm]
BB
[mm]
BD
[mm]
BE
[mm]
BI
[mm]
BH
[mm]
BM
[mm]
BN
[mm]
HF
[mm]
E
[mm]
H
[mm]
HG
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
HB
[mm]
HC
[mm]
HD
[mm]
HH
[mm]
HI
[mm]
J
Thread
ⁿ/ₐ
L
[mm]
AI
[mm]
AJ
[mm]
D
h6
[mm]
W
h9
[mm]
TH
[mm]
BL
[mm]
F
h6
[mm]
X
h9
[mm]
TI
[mm]
P
[mm]
Z
Thread
ⁿ/ₐ
M
[mm]
TK
Type of key
ⁿ/ₐ
MASS
Mass
[kg]
Q
Oil
ⁿ/ₐ
MAKP50RU10
MAKP50RU10
50
165
100
65
28
72
130
100
147
162
97
42
55
50
100
115
65
15
9
171
215
90
55
115
80
68
50
53
75.0
90.0
M8
16
21
5
18
6
20.5
32
25
8
28.0
0
M8
16.000
Input shaft : One side ro...
10.0
0.4
MAKP63RU10
MAKP63RU10
63
186
113
73
36
77
146
110
175
195
120
58
62
55
110
130
75
20
11
194
255
100
65
130
95
79
63
52
82.0
110.0
M10
20
25
5
20
6
22.5
46
30
8
33.0
0
M8
16.000
Input shaft : One side ro...
15.0
0.6
MAKP80RU10
MAKP80RU10
80
240
145
95
42
103
190
150
195
220
130
58
72
65
130
155
90
25
13
244
305
125
80
160
115
98
80
66
95.0
130.0
M12
24
30
6
25
8
28.0
45
38
10
41.0
20
M8
16.000
Input shaft : One side ro...
29.5
1.0
MAKP100RU10
MAKP100RU10
100
280
165
115
42
123
230
190
240
265
165
82
83
75
150
175
100
25
13
304
360
160
100
195
135
122
100
82
110.0
150.0
M12
24
30
6
28
8
31.0
63
45
14
48.5
25
M8
16.000
Input shaft : One side ro...
44.0
1.9
MAKP125RU10
MAKP125RU10
125
353
208
145
58
150
290
240
300
332
205
105
100
95
190
222
127
32
18
379
450
200
125
245
170
152
125
102
137.5
187.5
M16
32
43
7
35
10
38.0
81
60
18
64.0
30
M10
20.000
Input shaft : One side ro...
89.0
4.0
MAKP140RU10
MAKP140RU10
140
390
230
160
58
172
320
250
325
360
220
105
115
105
210
245
140
35
18
426
510
225
145
275
195
173
140
113
155.0
215.0
M16
32
43
7
38
10
41.0
81
65
18
69.0
35
M12
24.000
Input shaft : One side ro...
123.0
7.0
MAKP160RU10
MAKP160RU10
160
460
275
185
82
193
370
300
355
395
235
105
130
120
240
280
160
40
22
476
580
250
160
310
220
193
160
123
175.0
245.0
M20
40
61
9
45
14
48.5
80
70
20
74.0
35
M12
24.000
Input shaft : One side ro...
168.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表