目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 676 / 677 - Solid jet nozzles, adjustable, with balljoint
Lechler
Solid stream nozzles
Low - pressure nozzles
676
Powered by
CAD模型選擇
{lechler/vollstrahlduesen/niederdruckduesen/676/676_asmtab.prj},{NB=Lechler_67656016},{IDNR=MIN},{TYPE=676560},{MAT=16},{MATX='16','1.4305', '30','Messing'},{B=1.8},{V1=1.25},{V2=1.77},{V3=2.50},{V4=3.06},{V5=3.95},{V6=4.68},{V7=5.59},{V8=7.91},{V9=9.68},{V10=11.18},{V11=12.50},{VERS=5},{PPATH=676_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
B
Bore diameter Ø
[mm]
V1
Volume flow at P=0.5 bar
[l/min]
V2
Volume flow at P=1.0 bar
[l/min]
V3
Volume flow at P=2.0 bar
[l/min]
V4
Volume flow at P=3.0 bar
[l/min]
V5
Volume flow at P=5.0 bar
[l/min]
V6
Volume flow at P=7.0 bar
[l/min]
V7
Volume flow at P=10.0 bar
[l/min]
V8
Volume flow at P=20.0 bar
[l/min]
V9
Volume flow at P=30.0 bar
[l/min]
V10
Volume flow at P=40.0 bar
[l/min]
V11
Volume flow at P=50.0 bar
[l/min]
Lechler_67632016
676320
0.7
0.20
0.28
0.40
0.49
0.63
0.75
0.89
1.27
1.55
1.79
2.00
Lechler_67636016
676360
0.9
0.32
0.45
0.63
0.77
0.97
1.18
1.41
1.99
2.44
2.82
3.15
Lechler_67640016
676400
1.1
0.50
0.71
1.00
1.23
1.58
1.87
2.24
3.16
3.97
4.47
5.00
Lechler_67648016
676480
1.4
0.80
1.13
1.60
1.96
2.53
2.99
3.58
5.06
6.20
7.16
8.00
Lechler_67656016
676560
1.8
1.25
1.77
2.50
3.06
3.95
4.68
5.59
7.91
9.68
11.18
12.50
Lechler_67664016
676640
2.3
2.00
2.83
4.00
4.90
6.33
7.49
9.94
12.65
15.49
17.89
20.00
Lechler_67672016
676720
2.9
3.15
4.46
6.30
7.71
9.96
11.79
14.09
19.92
24.40
28.17
31.50
Lechler_67680016
676800
3.7
5.00
7.07
10.00
12.25
15.91
18.71
22.36
31.62
39.73
44.72
50.00
Lechler_67688016
676880
4.6
9.00
11.31
16.00
19.60
25.30
29.93
35.78
50.60
61.97
71.55
80.00
Lechler_67696016
676960
5.8
12.50
17.68
25.00
30.61
39.53
46.77
55.90
79.06
96.93
111.80
125.00
Lechler_67704016
677040
6.9
20.00
28.28
40.00
48.99
63.25
74.83
89.44
126.49
154.92
178.89
200.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表