目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FPAG-M black
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
High mechanical resistance
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_fpas/silvyn_fpag_m_s.prj},{NB=SILVYN FPAG-M schwarz Art. Nr. 55507055},{EAN=4044773631449},{ATN=55507055},{ARTB=SILVYN FPAG-M M20x1,5/3 BK},{CLRVIS=Black},{DES=Metric Thread},{CT=FPA},{NW=14},{CS=18},{A=M20x1.5},{T1=M20},{NDM=20.0000},{KDM=18.1600},{B=14},{C=30},{D=32},{E=14.5},{F=30},{CNSMAT=Nylon PA66},{FAC=32.000},{HEXL=5.000},{VER=1.000},{SW=30.000},{CNL=23.000},{RL=27.000},{RD=18.500},{VPE=10},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLRVIS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
ⁿ/ₐ
SILVYN® FPAG-M black ...
4044773440379
55506305
SILVYN FPAG-M M12x1,5 BK
Black
Metric Thread
7
10
M12x1.5
9
24
19
7.5
19
10
SILVYN® FPAG-M black ...
4044773440386
55506315
SILVYN FPAG-M M16x1,5/1 B...
Black
Metric Thread
10
13
M16x1.5
11
26
24
11.0
23
10
SILVYN® FPAG-M black ...
4044773440393
55506325
SILVYN FPAG-M M16x1,5/2 B...
Black
Metric Thread
12
16
M16x1.5
11
30
29
11.0
28
10
SILVYN® FPAG-M black ...
4044773440409
55506335
SILVYN FPAG-M M20x1,5/1 B...
Black
Metric Thread
12
16
M20x1.5
14
30
28
14.5
28
10
SILVYN® FPAG-M black ...
4044773440416
55506345
SILVYN FPAG-M M20x1,5/2 B...
Black
Metric Thread
17
21
M20x1.5
14
30
32
14.5
30
10
SILVYN® FPAG-M black ...
4044773631449
55507055
SILVYN FPAG-M M20x1,5/3 B...
Black
Metric Thread
14
18
M20x1.5
14
30
32
14.5
30
10
SILVYN® FPAG-M black ...
4044773440423
55506355
SILVYN FPAG-M M25x1,5 BK
Black
Metric Thread
23
28
M25x1.5
15
34
44
19.5
42
10
SILVYN® FPAG-M black ...
4044773440430
55506365
SILVYN FPAG-M M32x1,5 BK
Black
Metric Thread
29
34
M32x1.5
16
37
51
26.5
49
10
SILVYN® FPAG-M black ...
4044773440447
55506375
SILVYN FPAG-M M40x1,5 BK
Black
Metric Thread
36
42
M40x1.5
16
44
63
32.5
60
2
SILVYN® FPAG-M black ...
4044773440454
55506385
SILVYN FPAG-M M50x1,5/1 B...
Black
Metric Thread
36
42
M50x1.5
16
44
63
40.5
60
2
SILVYN® FPAG-M black ...
4044773440461
55506395
SILVYN FPAG-M M50x1,5/2 B...
Black
Metric Thread
48
54
M50x1.5
16
49
76
42.0
73
2
SILVYN® FPAG-M black ...
4044773440577
55506405
SILVYN FPAG-M M63x1,5/1 B...
Black
Metric Thread
48
54
M63x1.5
16
49
76
53.0
73
2
SILVYN® FPAG-M black ...
4044773637816
55506475
SILVYN FPAG-M M63x1,5/2 B...
Black
Metric Thread
56
67
M63x1.5
16
54
90
56.0
87
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表