目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® PA6 Heavy duty black
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® PA6
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_pa6/fiplock_hpaf_black.prj},{NB=FIPLOCK HPAF black Art. Nr. 61803933},{IDNR=},{EAN=4044777577804},{ATN=61803933},{ARTB=FIPLOCK HPAF 23/22,0x28,5 BK 50M},{FB=Black},{NW=23},{NWM=25},{P=Rough},{ID=22.0},{AD=28.5},{R=45},{WG=120},{VPE=50},{T=0.45},{L=51},{RADIUS=0.65},{L1=2.66}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FB
Color
ⁿ/ₐ
NW
Nominal width
[mm]
NWM
Nominal width metric
[mm]
P
Profil
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
R
Bend radius
[mm]
WG
Weight
[g/m]
VPE
Package
[m]
FIPLOCK® PA6 Heavy duty b...
4044777577798
61803932
FIPLOCK HPAF 17/16,1x21,1...
Black
17
20
Rough
16.1
21.1
35
75
50
FIPLOCK® PA6 Heavy duty b...
4044777577804
61803933
FIPLOCK HPAF 23/22,0x28,5...
Black
23
25
Rough
22.0
28.5
45
120
50
FIPLOCK® PA6 Heavy duty b...
4044777577811
61803934
FIPLOCK HPAF 29/28,3x34,7...
Black
29
32
Rough
28.3
34.7
55
150
50
FIPLOCK® PA6 Heavy duty b...
4044777577828
61803935
FIPLOCK HPAF 36/35,8x42,3...
Black
36
40
Rough
35.8
42.3
60
190
25
FIPLOCK® PA6 Heavy duty b...
4044777577835
61803936
FIPLOCK HPAF 48/46,7x54,2...
Black
48
50
Rough
46.7
54.2
70
250
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表