目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® LGES-M Nickel Plated Brass
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel / Stainless steel with interlocked profile
SILVYN® LGES-M
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_ssue/silvyn_lges_m/silvyn_lges_m_mv.prj},{NB=SILVYN LGES-M Messing vernickelt Art. Nr. 55503493},{EAN=4044777305483},{ATN=55503493},{ARTB=SILVYN LGES M20x1,5/2 MS},{CLR=Self colour},{DES=Metric Thread},{CT=SSU},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=10},{C=15.3},{D=35.5},{E=24},{F=24},{CNSMAT=Nickel Plated Brass},{CIL=11.000},{SL=12.000},{SD=23.000},{THEXAC=27.000},{THEXL=4.000},{WHEXAC=27.000},{WHEXL=5.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Width across flats
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
[ST]
SILVYN® LGES-M Nickel Pla...
4044777305445
55503489
SILVYN LGES M12x1,5 MS
Self colour
Metric Thread
10
M12x1.5
8
5.6
30.2
13
13
2
SILVYN® LGES-M Nickel Pla...
4044777305452
55503490
SILVYN LGES M16x1,5/1 MS
Self colour
Metric Thread
12
M16x1.5
8
8.5
32.2
17
17
2
SILVYN® LGES-M Nickel Pla...
4044777305469
55503491
SILVYN LGES M16x1,5/2 MS
Self colour
Metric Thread
16
M16x1.5
10
11.5
34.2
20
20
10
SILVYN® LGES-M Nickel Pla...
4044777305476
55503492
SILVYN LGES M20x1,5/1 MS
Self colour
Metric Thread
16
M20x1.5
10
11.5
34.2
20
22
10
SILVYN® LGES-M Nickel Pla...
4044777305483
55503493
SILVYN LGES M20x1,5/2 MS
Self colour
Metric Thread
20
M20x1.5
10
15.3
35.5
24
24
10
SILVYN® LGES-M Nickel Pla...
4044777305490
55503494
SILVYN LGES M25x1,5 MS
Self colour
Metric Thread
25
M25x1.5
12
19.1
43.7
29
29
10
SILVYN® LGES-M Nickel Pla...
4044777305506
55503495
SILVYN LGES M32x1,5 MS
Self colour
Metric Thread
32
M32x1.5
13
26.2
48.0
38
38
2
SILVYN® LGES-M Nickel Pla...
4044777305513
55503496
SILVYN LGES M40x1,5 MS
Self colour
Metric Thread
40
M40x1.5
14
34.2
51.2
48
48
5
SILVYN® LGES-M Nickel Pla...
4044777305520
55503497
SILVYN LGES M50x1,5 MS
Self colour
Metric Thread
50
M50x1.5
15
44.8
54.5
58
58
2
SILVYN® LGES-M Nickel Pla...
4044777305537
55503498
SILVYN LGES M63x1,5 MS
Self colour
Metric Thread
63
M63x1.5
18
54.5
63.2
70
70
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表