Serie KLIPKO® - Cage nuts
KVT Fastening
FASTEKS®KLIPKO, STECKO, NILKO Fasteners
Serie KLIPKO®
Powered by
CAD模型選擇
{kvt/schnellbefestiger/klipko/klipko.prj},{NB=KVT M6-R-083-16(1.20)},{GW=M6},{NDM=6.000},{BZCX=-083-16},{W=R},{FORM=0},{P=1.2},{PMIN=1.2},{PMAX=1.6},{A=12.0},{B=11.4},{C=8.5},{D=7.2},{EX=0.450},{F=12.2},{G=6.0},{LK=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GW
Thread
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
LK
Hole dimensions/Ratio
ⁿ/ₐ
KVT M3-R-053-09
M3
M3-R-053-09
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
KVT M3-R-053-16
M3
M3-R-053-16
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
KVT M3-R-053-23
M3
M3-R-053-23
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
KVT M3-R-053-31
M3
M3-R-053-31
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
KVT M4-R-053-09
M4
M4-R-053-09
9.3
8.8
5.2
4.8
0.30
9.7
3.6
1
KVT M4-R-053-16
M4
M4-R-053-16
9.3
8.8
5.9
4.8
0.30
9.7
3.6
1
KVT M4-R-053-23
M4
M4-R-053-23
9.3
8.8
6.6
4.8
0.30
9.7
3.6
1
KVT M4-R-053-31
M4
M4-R-053-31
9.3
8.8
7.4
4.8
0.30
9.7
3.6
1
KVT M4-R-067-16
M4
M4-R-067-16
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
KVT M4-R-067-26
M4
M4-R-067-26
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
KVT M4-R-083-11
M4
M4-R-083-11
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
KVT M4-R-083-16
M4
M4-R-083-16
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
KVT M4-R-083-25
M4
M4-R-083-25
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
KVT M4-R-083-35
M4
M4-R-083-35
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
KVT M4-R-083-45
M4
M4-R-083-45
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
KVT M4-R-095-16
M4
M4-R-095-16
13.2
12.0
8.8
8.0
0.45
13.6
6.2
4
KVT M4-R-095-27
M4
M4-R-095-27
13.2
12.0
9.5
8.0
0.45
13.6
6.2
4
KVT M4-R-095-35
M4
M4-R-095-35
13.2
12.0
10.2
8.0
0.45
13.6
6.2
4
KVT M5-R-067-16
M5
M5-R-067-16
10.0
9.0
7.2
5.8
0.45
10.3
4.8
2
KVT M5-R-067-26
M5
M5-R-067-26
10.0
9.0
8.2
5.8
0.45
10.3
4.8
2
KVT M5-R-083-11
M5
M5-R-083-11
12.0
11.4
8.0
7.2
0.45
12.2
6.0
3
KVT M5-R-083-16
M5
M5-R-083-16
12.0
11.4
8.5
7.2
0.45
12.2
6.0
3
KVT M5-R-083-25
M5
M5-R-083-25
12.0
11.4
9.5
7.2
0.45
12.2
6.0
3
KVT M5-R-083-35
M5
M5-R-083-35
12.0
11.4
10.5
7.2
0.45
12.2
6.0
3
KVT M5-R-083-45
M5
M5-R-083-45
12.0
11.4
11.5
7.2
0.45
12.2
6.0
3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表