RS - High-precision locknut, Type RS - radial locking system
KVT Fastening
FASTEKS®PRECISKO securable locknuts
RS
Powered by
CAD模型選擇
{kvt/precisko/rs/rs.prj},{NB=KVT RS 90x2},{IDNR=},{D1=M 90x2},{BZC=RS 90x2},{DN=90},{P=2.000},{D2=120},{H=20},{D3=108},{B=10},{T=4.0},{C=10},{M=M8},{DM=8.000},{PM=6.647},{GEW=750},{W=Stahl},{LG1=8.000},{LG2=7.500},{DP=5.200},{SW=4.000},{TSW=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Thread 4H
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D2
[mm]
H
[mm]
D3
[mm]
B
[mm]
T
[mm]
C
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g/Stück]
W
Material
ⁿ/ₐ
KVT RS 12x1
M 12x1
RS 12x1
22
8
18
3
2.0
4
M4
17
Steel
KVT RS 15x1
M 15x1
RS 15x1
25
8
21
3
2.0
4
M4
25
Steel
KVT RS 17x1
M 17x1
RS 17x1
28
10
23
4
2.0
5
M5
30
Steel
KVT RS 20x1
M 20x1
RS 20x1
32
10
27
4
2.0
5
M5
35
Steel
KVT RS 25x1.5
M 25x1.5
RS 25x1.5
38
12
33
5
2.0
6
M6
56
Steel
KVT RS 30x1.5
M 30x1.5
RS 30x1.5
45
12
40
5
2.0
6
M6
85
Steel
KVT RS 35x1.5
M 35x1.5
RS 35x1.5
52
12
47
5
2.0
6
M6
100
Steel
KVT RS 40x1.5
M 40x1.5
RS 40x1.5
58
14
52
6
2.5
7
M6
140
Steel
KVT RS 45x1.5
M 45x1.5
RS 45x1.5
65
14
59
6
2.5
7
M6
180
Steel
KVT RS 50x1.5
M 50x1.5
RS 50x1.5
70
14
64
6
2.5
7
M6
200
Steel
KVT RS 55x2
M 55x2
RS 55x2
75
16
68
7
3.0
8
M6
240
Steel
KVT RS 60x2
M 60x2
RS 60x2
80
16
73
7
3.0
8
M6
260
Steel
KVT RS 65x2
M 65x2
RS 65x2
85
16
78
7
3.0
8
M6
280
Steel
KVT RS 70x2
M 70x2
RS 70x2
92
18
85
8
3.5
9
M8
360
Steel
KVT RS 75x2
M 75x2
RS 75x2
98
18
90
8
3.5
9
M8
410
Steel
KVT RS 80x2
M 80x2
RS 80x2
105
18
95
8
3.5
9
M8
500
Steel
KVT RS 85x2
M 85x2
RS 85x2
110
18
102
8
3.5
9
M8
540
Steel
KVT RS 90x2
M 90x2
RS 90x2
120
20
108
10
4.0
10
M8
750
Steel
KVT RS 95x2
M 95x2
RS 95x2
125
20
113
10
4.0
10
M8
800
Steel
KVT RS 100x2
M 100x2
RS 100x2
130
20
120
10
4.0
10
M8
860
Steel
KVT RS 105x2
M 105x2
RS 105x2
140
22
126
12
5.0
11
M10
1120
Steel
KVT RS 110x2
M 110x2
RS 110x2
145
22
133
12
5.0
11
M10
1200
Steel
KVT RS 115x2
M 115x2
RS 115x2
150
22
137
12
5.0
11
M10
1280
Steel
KVT RS 120x2
M 120x2
RS 120x2
155
24
138
12
5.0
12
M10
1420
Steel
KVT RS 125x2
M 125x2
RS 125x2
160
24
148
12
5.0
12
M10
1475
Steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表