Flat round head , rivet thorn - Stainless steel - Magna-Lok® Blind rivet
KVT Fastening
Huck®
Magna-Lok®
Rivet cases - Stainless steel
Powered by
CAD模型選擇
{kvt/huck/magna_lok/nietheulsen_edelstahl/magna_lok_f_e.prj},{NB=KVT MGLP-U6-7(15.5)},{D1=4.8},{FORM=1},{P=5.50},{PMIN=5.500},{PMAX=11.100},{P1=5.5-11.1},{BZC=MGLP-U6-7},{W=Hülse : Edelstahl 1.4310 (AISI 302), Dorn : Edelstahl 1.4303 (AISI 305)},{D=14.53},{E=20.96},{B=4.9-5.1},{F1=4220},{F2=5780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D1
Rivet diameter
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
D
Core length
[mm]
E
Rivet length
[mm]
B
Borehole diameter
ⁿ/ₐ
F1
[N]
F2
[N]
KVT MGLP-U6-4
4.8
1.6-6.9
MGLP-U6-4
Body : Stainless steel 1....
10.54
17.15
4.9-5.1
4220
5780
KVT MGLP-U6-7
4.8
5.5-11.1
MGLP-U6-7
Body : Stainless steel 1....
14.53
20.96
4.9-5.1
4220
5780
KVT MGLP-U8-6
6.4
2.0-9.5
MGLP-U8-6
Body : Stainless steel 1....
14.22
24.64
6.6-6.9
8000
10450
KVT MGLP-U8-10
6.4
8.9-15.9
MGLP-U8-10
Body : Stainless steel 1....
20.57
30.99
6.6-6.9
8000
10450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表