UT/ROS, ST/ROS - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_ros_st_ros.prj},{NB=KVT M6 UT/ROS 4,5 INOX A2 (11.5)},{IDNR=},{BZC=M6 UT/ROS 4,5},{GW=M6},{NDM=6.000},{FORM=1},{K=1.50},{K1=1.5-4.5},{H=9.1},{D2=9},{D3=12},{S=1.5},{L=17.0},{W=INOX A2},{A1A=1.50},{A1B=4.50},{A2=8.90},{A3=10.90},{A4=1.00},{A5=14.00},{A6=7.50},{A7=6.40},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=11.54},{A13B=9.65},{A14A=12.30},{A14B=11.06},{A15=0.70},{A17=0.80},{A21=0.00},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ø3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 UT/ROS 3 INOX A2
M4 UT/ROS 3
M4
1.2-3.0
6.1
6
8
1.0
12.0
Stainless steel A2
KVT M5 UT/ROS 3,5 INOX A2
M5 UT/ROS 3,5
M5
1.2-3.5
7.1
7
9
1.0
12.0
Stainless steel A2
KVT M6 UT/ROS 4,5 INOX A2
M6 UT/ROS 4,5
M6
1.5-4.5
9.1
9
12
1.5
17.0
Stainless steel A2
KVT M8 UT/ROS 4,5 INOX A2
M8 UT/ROS 4,5
M8
1.5-4.5
11.1
11
14
1.5
17.5
Stainless steel A2
KVT M8 UT/ROS 6,5 INOX A2
M8 UT/ROS 6,5
M8
4.5-6.5
11.1
11
14
1.5
19.5
Stainless steel A2
KVT M10 UT/ROS 4,5 INOX A...
M10 UT/ROS 4,5
M10
1.7-4.5
12.1
12
15
1.5
20.0
Stainless steel A2
KVT M10 ST/ROS 4,5 INOX A...
M10 ST/ROS 4,5
M10
1.7-4.5
13.1
13
16
1.5
22.5
Stainless steel A2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表