UT/ROKSG - Blind rivet nuts small countersunk head, round shank, closed end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_roksg.prj},{NB=KVT M5 UT/ROKSG 3 (10.5)},{IDNR=},{BZC=M5 UT/ROKSG 3},{GW=M5},{NDM=5.000},{FORM=1},{K=0.50},{K1=0.5-3.0},{H=7.1},{D2=7},{D3=7.5},{S=0.5},{L=18.0},{W=INOX A2},{A1A=0.50},{A1B=3.00},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=8.60},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 UT/ROKSG 2
M4 UT/ROKSG 2
M4
0.5-2.0
6.1
6
6.5
0.5
15.5
Stainless steel A2
KVT M5 UT/ROKSG 3
M5 UT/ROKSG 3
M5
0.5-3.0
7.1
7
7.5
0.5
18.0
Stainless steel A2
KVT M6 UT/ROKSG 3
M6 UT/ROKSG 3
M6
0.5-3.0
9.1
9
9.5
0.5
21.5
Stainless steel A2
KVT M8 UT/ROKSG 3
M8 UT/ROKSG 3
M8
0.5-3.0
11.1
11
11.5
0.5
24.0
Stainless steel A2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表