HUT/FEKS - Blind rivet nuts small countersunk head, full-hexagonal shank, open end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/hut_feks.prj},{NB=KVT M6 HUT/FEKS 3 (10.5)},{IDNR=},{BZC=M6 HUT/FEKS 3},{GW=M6},{NDM=6.000},{FORM=1},{K=0.50},{K1=0.5-3.0},{H=9.1},{D1=6},{SW1=9},{SW2=9.8},{S=0.7},{L=16.0},{W=Stahl},{A1A=0.50},{A1B=3.00},{A2=9.00},{A3=10.00},{A4=0.40},{A5=13.90},{A6=7.60},{A7=5.70},{A9=4.92},{A10=1.00},{A13A=12.90},{A13B=10.90},{A14A=11.30},{A14B=10.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
SW1
[mm]
SW2
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 HUT/FEKS 2
M4 HUT/FEKS 2
M4
0.5-2.0
6.1
6
6.6
0.6
11.0
Steel
KVT M5 HUT/FEKS 3
M5 HUT/FEKS 3
M5
0.5-3.0
7.1
7
7.7
0.6
14.0
Steel
KVT M5 HUT/FEKS 5,5
M5 HUT/FEKS 5,5
M5
3.0-5.5
7.1
7
7.7
0.6
16.5
Steel
KVT M6 HUT/FEKS 3
M6 HUT/FEKS 3
M6
0.5-3.0
9.1
9
9.8
0.7
16.0
Steel
KVT M6 HUT/FEKS 5,5
M6 HUT/FEKS 5,5
M6
3.0-5.5
9.1
9
9.8
0.7
18.5
Steel
KVT M8 HUT/FEKS 3
M8 HUT/FEKS 3
M8
0.5-3.0
11.1
11
11.8
0.7
18.0
Steel
KVT M8 HUT/FEKS 5,5
M8 HUT/FEKS 5,5
M8
3.0-5.5
11.1
11
11.8
0.7
20.5
Steel
KVT M10 HST/FEKS 3,5
M10 HST/FEKS 3,5
M10
0.8-3.5
13.1
13
13.8
0.7
23.0
Steel
KVT M10 HST/FEKS 6
M10 HST/FEKS 6
M10
3.5-6.0
13.1
13
13.8
0.7
25.5
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表