Jack Nut® - Blind rivet nuts flat head, open end
KVT Fastening
Blind rivet nuts
POP®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/pop/jack_nut.prj},{NB=KVT 5SJN Stahl (10.4)},{IDNR=},{BZC=5SJN},{GW=M5},{NDM=5.000},{FORM=1},{K=0.40},{K1=0.4-4.8},{H=10.1},{D2=9.6},{D3=13.5},{S=1.9},{L=17.9},{W=Stahl},{A1A=0.4},{A1B=4.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT 4SJN Stahl
4SJN
M4
0.4-4.8
8.4
7.8
11.9
1.9
16.5
Steel
KVT 4LJN Stahl
4LJN
M4
4.8-9.5
8.4
7.8
12.2
1.9
22.9
Steel
KVT 5SJN Stahl
5SJN
M5
0.4-4.8
10.1
9.6
13.5
1.9
17.9
Steel
KVT 5LJN Stahl
5LJN
M5
4.8-9.5
10.1
9.6
13.9
1.9
23.5
Steel
KVT 6SJN Stahl
6SJN
M6
0.4-4.8
11.4
11.1
15.9
1.9
18.2
Steel
KVT 6LJN Stahl
6LJN
M6
4.8-9.5
11.4
11.1
15.9
1.9
23.0
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UT/316F - Blind rivet nuts flat head, round shank, open end
KVT Fastening
27.01.2022
BN 1581 - Pozi Flat countersunk head chipboard screws form Z, partially thr...
Bossard Catalog
31.10.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
ALS4T - Blind rivet nuts, knurled, large head, closed end
KVT Fastening
27.01.2022
HFDSN, HFDLSN - Post-Assembly Conductive Nuts & Bolts
Misumi
28.07.2021
Nutsert®-TS 9658 - Blind rivet nuts small countersunk head, open end
KVT Fastening
27.01.2022
Blind rivet nuts and screws GO-SPLIT round shaft, slotted, expanding blind ...
Goebel
11.04.2022
C01.01 Form A - Speed nut
IMS UNIVERSAL Fastening elements
21.03.2022
BN 25013 - Blind rivet nuts small countersunk head, semi-hexagonal shank, o...
Bossard Catalog
14.02.2024
BN 316 - Blind rivet nuts flat head, open end (POP® Jack Nut®), steel, zinc...
Bossard Catalog
31.10.2023
MAE-DS-STBR-MSB - Thrust Screws with Brass Bolt
MÄDLER
26.04.2024
Eurosert® 39006 - Blind rivet nuts knurled shank, small countersunk head, o...
KVT Fastening
27.01.2022
Jack for self-assembly - for LED system light
Rittal
20.07.2021
Screw jack translating - Screw jack translating
Draintech
05.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表