2.2.1.S.2 ISO - Aseptic screwed pipe connection DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.1.S Aseptic screwed pipe connection DIN 11864-1-A / complete union
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_verschraubung_11864_1_a_kom_ver/iso_steril_asmtab.prj},{NB=Steril-Verschraubung DN025 ISO (1.4435, EPDM) 704284 999283},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=88},{D=70},{E=58 x 1/6\"},{MPA=4.0 (40)},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{PPATH=iso_steril_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
MPA
allowable pressure
[bar]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic screwed pipe conn...
DN008
13.5 x 1.6
13.5
10.3
76
38
28 x 1/8"
4.0 (40)
704635
999283
Aseptic screwed pipe conn...
DN010
17.2 x 1.6
17.2
14.0
76
44
34 x 1/8"
4.0 (40)
704278
999283
Aseptic screwed pipe conn...
DN015
21.3 x 1.6
21.3
18.1
78
54
44 x 1/6"
4.0 (40)
704280
999283
Aseptic screwed pipe conn...
DN020
26.9 x 1.6
26.9
23.7
78
63
52 x 1/6"
4.0 (40)
704282
999283
Aseptic screwed pipe conn...
DN025
33.7 x 2.0
33.7
29.7
88
70
58 x 1/6"
4.0 (40)
704284
999283
Aseptic screwed pipe conn...
DN032
42.4 x 2.0
42.4
38.4
88
78
65 x 1/6"
4.0 (40)
704286
999283
Aseptic screwed pipe conn...
DN040
48.3 x 2.0
48.3
44.3
90
92
78 x 1/6"
4.0 (40)
704288
999283
Aseptic screwed pipe conn...
DN050
60.3 x 2.0
60.3
56.3
114
112
95 x 1/6"
2.5 (25)
704290
999283
Aseptic screwed pipe conn...
DN065
76.1 x 2.0
76.1
72.1
117
127
110 x 1/4"
2.5 (25)
704276
999283
Aseptic screwed pipe conn...
DN080
88.9 x 2.3
88.9
84.3
122
148
130 x 1/4"
2.5 (25)
704294
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表