2.7.2.2 ISO - TC/ferrule DIN 32676
KST
2. Fittings
2.7 Clamp connection DIN 32676
2.7.2 TC/ferrule DIN 32676
Powered by
CAD模型選擇
{kst/rohrverbindungen/clampverbindung_din32676/clampstutzen_din32676/iso_clampstutzen_din_32676.prj},{NB=Clampstutzen DN025 ISO (1.4435) DIN 32676 700914},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=36.0},{C1=36.000},{C2=28.600},{C3=21.500},{E=50.5},{D4=43.5},{L1=2.850},{MAT=1.4435},{MAT1='1.4435','1.4404'},{OFB=MB = Ra<0,8µm},{VERS=2},{MB14435=700914},{EPOL14435=708212},{MB14404=706492},{MB144041=700924}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
Inner diameter
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
TC/ferrule DN008 ISO (1.4...
DN008
13.5 x 1.6
13.5
10.3
25.0
707311
TC/ferrule DN008 ISO (1.4...
DN008
13.5 x 1.6
13.5
10.3
34.0
708793
TC/ferrule DN008 ISO (1.4...
DN008
13.5 x 1.6
13.5
10.3
50.5
702482
TC/ferrule DN010 ISO (1.4...
DN010
17.2 x 1.6
17.2
14.0
25.0
707312
TC/ferrule DN010 ISO (1.4...
DN010
17.2 x 1.6
17.2
14.0
34.0
708794
TC/ferrule DN010 ISO (1.4...
DN010
17.2 x 1.6
17.2
14.0
50.5
702565
TC/ferrule DN015 ISO (1.4...
DN015
21.3 x 1.6
21.3
18.1
34.0
708795
TC/ferrule DN015 ISO (1.4...
DN015
21.3 x 1.6
21.3
18.1
50.5
701597
TC/ferrule DN020 ISO (1.4...
DN020
26.9 x 1.6
26.9
23.7
50.5
700913
TC/ferrule DN025 ISO (1.4...
DN025
33.7 x 2.0
33.7
29.7
50.5
700914
TC/ferrule DN032 ISO (1.4...
DN032
42.4 x 2.0
42.4
38.4
50.5
700915
TC/ferrule DN032 ISO (1.4...
DN032
42.4 x 2.0
42.4
38.4
64.0
704266
TC/ferrule DN040 ISO (1.4...
DN040
48.3 x 2.0
48.3
44.3
64.0
702475
TC/ferrule DN050 ISO (1.4...
DN050
60.3 x 2.0
60.3
56.3
77.5
700917
TC/ferrule DN065 ISO (1.4...
DN065
76.1 x 2.0
76.1
72.1
91.0
700918
TC/ferrule DN080 ISO (1.4...
DN080
88.9 x 2.3
88.9
84.3
106.0
700919
TC/ferrule DN100 ISO (1.4...
DN100
114.3 x 2.3
114.3
109.7
130.0
700920
TC/ferrule DN125 ISO (1.4...
DN125
139.7 x 2.6
139.7
134.5
155.0
710974
TC/ferrule DN150 ISO (1.4...
DN150
168.3 x 2.6
168.3
163.1
183.0
710975
TC/ferrule DN200 ISO (1.4...
DN200
219.1 x 2.6
219.1
213.9
233.5
710976
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表