Nederlands
polski
português
русский
Türkçe
中文
中文
SISTO-CT - 免维护膜片阀
KSB
Direct product selection
Valves
SISTO-C; -CBAV-F; -CT; -CY
Powered by
CAD模型選擇
{ksb/direct_selection/3valves/sisto-c/sisto_ct_asmtab.prj},{NB=SISTO-CT_HV.510_DIN_DN025-025_MD65},{IDNR=25},{VALVETYP=SISTO-CT},{DN1=DN025},{SEATSIZE=65},{CONNTYP=10},{DN2=25},{BDYTYP=10},{DIAMAT=40},{ACTTYP=1.1},{LSTYP=0},{PCD=80},{HD=8},{HH=13},{A1=90},{A=45},{DF=80},{D1=29},{S1=1.5},{L1=80},{H1=22},{D2=29},{S2=1.5},{L2=20.3},{H2=25},{B=130},{B1=25},{L=101},{H=41},{VH=13.0},{C=8},{R=3},{H3=0},{PPATH=sisto_ct_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
VALVETYP
Valve type
ⁿ/ₐ
DN1
标称宽度 DN1
[mm]
DN006
SISTO-CT
DN006
DN008
SISTO-CT
DN008
DN010
SISTO-CT
DN010
DN015
SISTO-CT
DN015
DN020
SISTO-CT
DN020
DN025
SISTO-CT
DN025
DN032
SISTO-CT
DN032
DN040
SISTO-CT
DN040
DN050
SISTO-CT
DN050
DN065
SISTO-CT
DN065
DN080
SISTO-CT
DN080
DN100
SISTO-CT
DN100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表