Nederlands
polski
português
русский
Türkçe
中文
中文
SICCA 900 2500 GTC with Handwheel - Gate valve, cast steel, pressure seal bonnet
KSB
Direct product selection
Valves
SICCA 900-2500 GTC
Powered by
CAD模型選擇
{ksb/direct_selection/3valves/sicca_900-2500_gtc/sicca_900_2500_gtc_hnd_asmtab.prj},{NB=SICCA 900 2500 GTC with Handwheel DN100 Class900S83A},{SIZEINCH=4\"},{SIZEINCHDEF=4.0},{SIZEDN1=100},{ASMTYP=1},{CNNSTDDN1=with butt weld end},{NMNLPRPN1=900},{VARNT=1},{HDFLNGTYP=1},{PPATH=sicca_900_2500_gtc_asmtpl.prj},{TSGCODE=S83A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIZEINCH
Diameter Nominal
[英寸]
SIZEDN1
Diameter Nominal
[mm]
CNNSTDDN1
接线
ⁿ/ₐ
DN 50
2"
50
with butt weld end
DN 65
2.5"
65
with butt weld end
DN 80
3"
80
with butt weld end
DN 100
4"
100
with butt weld end
DN 125
5"
125
with butt weld end
DN 150
6"
150
with butt weld end
DN 200
8"
200
with butt weld end
DN 250
10"
250
with butt weld end
DN 300
12"
300
with butt weld end
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表