Nederlands
polski
português
русский
Türkçe
中文
中文
BOACHEM ZXA Generation 2017 - Boachem zxa dummy 2017
KSB
Direct product selection
Valves
BOACHEM ZXA Generation 2017
Powered by
CAD模型選擇
{ksb/direct_selection/3valves/boachem_zxa_generation_2017/boachem_zxa_generation_2017_asmtab.prj},{NB=BOACHEM ZXA Generation 2017 DN 200 PN16 B38B},{IDNR=18},{SIZEDN1=200.00},{NMNLPRPN1=16},{L=600.00},{D=340.00},{D0=295.00},{D1=268.00},{G=24.00},{F=3.00},{N=12.00},{ND=22.00},{H=635.00},{W=400.00},{HD=450.00},{TYPE=0.20},{PPATH=boachem_zxa_generation_2017_asmtpl.prj},{TSGCODE=B38B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZEDN1
[mm]
DN 15
15.00
DN 20
20.00
DN 25
25.00
DN 32
32.00
DN 40
40.00
DN 50
50.00
DN 65
65.00
DN 65
65.00
DN 80
80.00
DN 80
80.00
DN 100
100.00
DN 100
100.00
DN 125
125.00
DN 125
125.00
DN 150
150.00
DN 150
150.00
DN 200
200.00
DN 200
200.00
DN 200
200.00
DN 200
200.00
DN 250
250.00
DN 250
250.00
DN 250
250.00
DN 300
300.00
DN 300
300.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表