Adapter assemblies
JTEKT Corporation(Koyo)
Spherical roller bearings
Powered by
CAD模型選擇
{koyo/spherical_roller_bearings/adapter_assemblies_asmtab.prj},{NB=22240RHAK+H3140},{SD1=180},{D=360},{B=98.0},{R=4.0},{ORDER=22240RHAK+H3140},{CR=1630},{COR=2030},{CU=146},{NG=940},{NO=1300},{B1=150},{SD2=250},{B2=32.0},{B3=0},{SE=SA},{SR=5.0},{DR=39.00},{PCD=281.48},{AL=10},{AL1=12},{AL2=0},{L=250.20},{K=266.90},{S=325.00},{LN=38.50},{L1=19.25},{ST=CAD-5},{NOB=19},{B4=29},{B5=18},{H=8.0},{SD=200},{D3=200},{M=194.0},{F1=20},{B6=2.5},{F=18},{D4=226},{D5=262},{F2=19},{PPATH=adapter_assemblies_asmtpl.prj},{D1=226},{VERS=0},{DP=0},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD1
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Bearing Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic dynamic load rating
[kN]
COR
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NG
Limiting speeds (Grease)
[rpm]
NO
Limiting speeds (Oil)
[rpm]
B1
width
[mm]
SD2
Diameter
[mm]
B2
width
[mm]
B3
width
[mm]
22205RZK+H305X
20
52
18.0
1.0
22205RZK+H305X
56.8
48.1
3.9
9600
12800
29
38
8.0
0
22206RZK+H306X
25
62
20.0
1.0
22206RZK+H306X
76.6
65.9
5.3
8100
10900
31
45
8.0
0
21306RZK+H306X
25
72
19.0
1.1
21306RZK+H306X
74.2
62.7
4.8
7200
9600
31
45
8.0
0
22207RZK+H307X
30
72
23.0
1.1
22207RZK+H307X
100
88.7
7.75
6900
9200
35
52
9.0
0
21307RZK+H307X
30
80
21.0
1.5
21307RZK+H307X
86.8
75.8
5.9
6200
8300
35
52
9.0
0
22208RZK+H308X
35
80
23.0
1.1
22208RZK+H308X
114
102
9.55
6200
8300
36
58
10.0
0
21308RZK+H308X
35
90
23.0
1.5
21308RZK+H308X
105
95.5
7.55
5600
7600
36
58
10.0
0
22308RZK+H2308X
35
90
33.0
1.5
22308RZK+H2308X
170
152
11.8
5600
7600
46
58
10.0
0
22209RZK+H309X
40
85
23.0
1.1
22209RZK+H309X
119
110
10.2
5800
7700
39
65
11.0
0
21309RZK+H309X
40
100
25.0
1.5
21309RZK+H309X
132
124
9.95
5000
6700
39
65
11.0
0
22309RZK+H2309X
40
100
36.0
1.5
22309RZK+H2309X
208
183
13.8
5100
6700
50
65
11.0
0
22210RZK+H310X
45
90
23.0
1.1
22210RZK+H310X
128
122
12.7
5400
7200
42
70
12.0
0
21310RZK+H310X
45
110
27.0
2.0
21310RZK+H310X
157
151
12
4500
6100
42
70
12.0
0
22310RZK+H2310X
45
110
40.0
2.0
22310RZK+H2310X
255
237
17.5
4500
6200
55
70
12.0
0
22211RZK+H311X
50
100
25.0
1.5
22211RZK+H311X
154
144
15
4700
6300
45
75
12.0
0
21311RZK+H311X
50
120
29.0
2.0
21311RZK+H311X
180
165
13
4100
5600
45
75
12.0
0
22311RZK+H2311X
50
120
43.0
2.0
22311RZK+H2311X
296
264
21.1
4100
5500
59
75
12.0
0
22212RZK+H312X
55
110
28.0
1.5
22212RZK+H312X
190
181
18.7
4300
5800
47
80
13.0
0
21312RZK+H312X
55
130
31.0
2.1
21312RZK+H312X
210
193
15.1
3900
5100
47
80
13.0
0
22312RZK+H2312X
55
130
46.0
2.1
22312RZK+H2312X
354
334
24.9
3900
5100
62
80
13.0
0
22213RZK+H313X
60
120
31.0
1.5
22213RZK+H313X
222
211
20.7
4000
5200
50
85
14.0
0
21313RZK+H313X
60
140
33.0
2.1
21313RZK+H313X
242
232
19.8
3600
4700
50
85
14.0
0
22313RZK+H2313X
60
140
48.0
2.1
22313RZK+H2313X
382
360
30.8
3600
4700
65
85
14.0
0
22215RZK+H315X
65
130
31.0
1.5
22215RZK+H315X
241
236
28.2
3600
4700
55
98
15.0
0
21315RZK+H315X
65
160
37.0
2.1
21315RZK+H315X
306
298
24.3
3000
4100
55
98
15.0
0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cylindrical bore
JTEKT Corporation(Koyo)
16.01.2019
Withdrawal sleeves
JTEKT Corporation(Koyo)
16.01.2019
With machined cages
JTEKT Corporation(Koyo)
16.01.2019
Adapter
NTN Corporation
17.10.2023
Metric series
JTEKT Corporation(Koyo)
20.09.2019
Adapter Assemblies
NSK Rolling Bearing
07.06.2024
Open type
JTEKT Corporation(Koyo)
16.01.2019
Cylindrical bore
NTN Corporation
17.10.2023
Adapter assemblies
Jtekt North America
13.12.2018
Tapered Bore
NSK Rolling Bearing
07.06.2024
41345 - Seating ledges screw-on
norelem
30.05.2024
41370 - Stop set
norelem
30.05.2024
41335 - Centre jaws 5-axis clamping system compact
norelem
30.05.2024
41300 - 5-axis compact clamping system smooth vice jaws
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表