目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1919 - Lifting pins self-locking, stainless steel
KIPP USA
Material handling
Ring bolts and hoist rings
Powered by
CAD模型選擇
{kipp_usa/material_handling/ringschrauben_und_lastbeugel/07780_1.prj},{NB=K1919.12110X50UNBETAETIGT0},{D1=10},{D2=11.70},{D5=21.5},{L1=50},{L2=10.20},{L3=25.7},{L4=36.0},{L5=27.0},{L6=30},{L7=49},{L8=87.5},{S=2.2},{X=1.5},{X1=10},{AUFNAHME=10},{F1=2.7},{F2=2.4},{F3=2.1},{GEW=0.2540},{EAN=4059245702275},{TYP=1.000},{W=90},{XA=38.5},{XB=21.4900},{XC=28.0},{XD=29.0},{XE=42.0},{XF=13.0},{XF1=1.9},{XG=3.0},{XH=3.0},{XI=16.0},{XJ=22.5},{XK=54.0},{XL=11.0},{XM=2.0},{XN=4.0},{XP=10.500},{BESTKIPPUSA=K1919.12110X50},{BS=Infotext},{ROHS=No},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{XPOS='UNBETAETIGT','entriegeln','BETAETIGT','verriegeln'},{XROT=0,[-$W.:$W.]},{XO=M6},{EOL=31.12.2099},{POS=UNBETAETIGT},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D5
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
width
[mm]
L7
width
[mm]
L8
Length
[mm]
X
length min.
[mm]
X1
length max.
[mm]
AUFNAHME
Receiving hole H11
[mm]
F1
force at safety factor 5
[kN]
F2
force at safety factor 5
[kN]
F3
force at safety factor 5
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1919.12108X10
K1919.12108X10
8
9.35
21.5
10
8.75
25.7
36.0
27.0
30
49
87.5
1.5
5
8
1.5
1.2
0.5
0.2300
No
4059245702206
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12108X15
K1919.12108X15
8
9.35
21.5
15
8.75
25.7
36.0
27.0
30
49
87.5
1.5
10
8
1.5
1.2
0.5
0.2323
No
4059245702213
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12108X25
K1919.12108X25
8
9.35
21.5
25
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8
1.5
1.2
0.5
0.2354
No
4059245702220
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12108X35
K1919.12108X35
8
9.35
21.5
35
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8
1.5
1.2
0.5
0.2434
No
4059245702237
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12110X15
K1919.12110X15
10
11.70
21.5
15
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2361
No
4059245702244
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12110X25
K1919.12110X25
10
11.70
21.5
25
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2375
No
4059245702251
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12110X35
K1919.12110X35
10
11.70
21.5
35
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2472
No
4059245702268
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12110X50
K1919.12110X50
10
11.70
21.5
50
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2540
No
4059245702275
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12112X15
K1919.12112X15
12
14.20
21.5
15
11.00
25.7
36.0
27.0
30
49
87.5
1.5
10
12
3.5
3.2
2.8
0.2452
No
4059245702282
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12112X25
K1919.12112X25
12
14.20
21.5
25
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2549
No
4059245702299
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12112X35
K1919.12112X35
12
14.20
21.5
35
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2632
No
4059245702305
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12112X50
K1919.12112X50
12
14.20
21.5
50
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2715
No
4059245702312
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12516X25
K1919.12516X25
16
18.60
25.0
25
15.10
31.0
44.5
27.0
30
49
92.8
1.5
15
16
4.8
4.5
4.1
0.3207
No
4059245702329
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12516X50
K1919.12516X50
16
18.60
25.0
50
15.10
31.0
44.5
27.0
30
49
92.8
1.5
35
16
4.8
4.5
4.1
0.3612
No
4059245702336
31.12.2099
98% Warenverfügbarkeit. N...
K1919.12516X75
K1919.12516X75
16
18.60
25.0
75
15.10
31.0
44.5
27.0
30
49
92.8
1.5
40
16
4.8
4.5
4.1
0.3883
No
4059245702343
31.12.2099
98% Warenverfügbarkeit. N...
K1919.13020X50
K1919.13020X50
20
24.50
30.0
50
19.70
36.5
52.0
32.6
36
56
114.0
1.5
25
20
10.0
8.5
6.5
0.6279
No
4059245702350
31.12.2099
98% Warenverfügbarkeit. N...
K1919.13020X75
K1919.13020X75
20
24.50
30.0
75
19.70
36.5
52.0
32.6
36
56
114.0
1.5
30
20
10.0
8.5
6.5
0.6929
No
4059245702367
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表