目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1522 - Disc handwheels, aluminium with fold-down cylindrical grip
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD模型選擇
{kipp_usa/handraeder/disc_handwheels/06278-02_asmtab.prj},{NB=K1522.125142056},{A=42},{B3=5},{D1=125},{D2=14},{D3=31},{D4=19.9},{D6=20.0},{L=105.5},{L1=18},{L2=56.5},{L3=49},{H=18.3},{H2=6.5},{T=16.3},{GEW=0.5780},{EAN=4059245508839},{TYP=2},{TYP1=1},{NDM=6.000},{LSCH=16},{BESTKIPPUSA=K1522.125142056},{FARBE=silber},{FORM=B},{FORM1=Passbohrung mit Nut, mit Querbohrung },{D5=M6},{D7=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{PPATH=06278-02_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
distance
[mm]
B3
distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
H
height
[mm]
H2
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1522.1001016
K1522.1001016
black
A
reamed hole with tranvers...
33
0
100
10
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
5.5
0.0
0.3600
Info
Yes
4059245508600
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1001026
K1522.1001026
black
A
reamed hole with tranvers...
33
0
100
12
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
6.5
0.0
0.3600
Info
Yes
4059245508761
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1001216
K1522.1001216
black
A
reamed hole with tranvers...
42
0
125
12
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
0.0
0.3600
Info
Yes
4059245508617
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1001226
K1522.1001226
black
A
reamed hole with tranvers...
42
0
125
14
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
0.0
0.3600
Info
Yes
4059245508778
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1251216
K1522.1251216
silver
A
reamed hole with tranvers...
33
0
100
10
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
5.5
0.0
0.5780
Info
Yes
4059245508624
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1251226
K1522.1251226
silver
A
reamed hole with tranvers...
33
0
100
12
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
6.5
0.0
0.5780
Info
Yes
4059245508785
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1251416
K1522.1251416
silver
A
reamed hole with tranvers...
42
0
125
12
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
0.0
0.5780
Info
Yes
4059245508631
31.12.2099
98% Warenverfügbarkeit. N...
K1522.1251426
K1522.1251426
silver
A
reamed hole with tranvers...
42
0
125
14
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
0.0
0.5780
Info
Yes
4059245508792
31.12.2099
98% Warenverfügbarkeit. N...
K1522.100101036
K1522.100101036
black
B
reamed hole with slot, wi...
33
3
100
10
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
5.5
11.4
0.3600
Info
Yes
4059245508648
31.12.2099
98% Warenverfügbarkeit. N...
K1522.100102036
K1522.100102036
black
B
reamed hole with slot, wi...
33
4
100
12
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
6.5
13.8
0.3600
Info
Yes
4059245508808
31.12.2099
98% Warenverfügbarkeit. N...
K1522.100121046
K1522.100121046
black
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
13.8
0.3600
Info
Yes
4059245508655
31.12.2099
98% Warenverfügbarkeit. N...
K1522.100122046
K1522.100122046
black
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
16.3
0.3600
Info
Yes
4059245508815
31.12.2099
98% Warenverfügbarkeit. N...
K1522.125121046
K1522.125121046
silver
B
reamed hole with slot, wi...
33
3
100
10
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
5.5
11.4
0.5780
Info
Yes
4059245508662
31.12.2099
98% Warenverfügbarkeit. N...
K1522.125122046
K1522.125122046
silver
B
reamed hole with slot, wi...
33
4
100
12
28
16.0
M5
16.0
M 6
92.5
17
47.5
45
17.4
6.5
13.8
0.5780
Info
Yes
4059245508822
31.12.2099
98% Warenverfügbarkeit. N...
K1522.125141056
K1522.125141056
silver
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
13.8
0.5780
Info
Yes
4059245508679
31.12.2099
98% Warenverfügbarkeit. N...
K1522.125142056
K1522.125142056
silver
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
M6
20.0
M 6
105.5
18
56.5
49
18.3
6.5
16.3
0.5780
Info
Yes
4059245508839
31.12.2099
98% Warenverfügbarkeit. N...
K1522.10010103
K1522.10010103
black
C
reamed hole with slot
33
3
100
10
28
16.0
M5
16.0
92.5
17
47.5
45
17.4
5.5
11.4
0.3600
Info
Yes
4059245508563
31.12.2099
98% Warenverfügbarkeit. N...
K1522.10010203
K1522.10010203
black
C
reamed hole with slot
33
4
100
12
28
16.0
M5
16.0
92.5
17
47.5
45
17.4
6.5
13.8
0.3600
Info
Yes
4059245508723
31.12.2099
98% Warenverfügbarkeit. N...
K1522.10012104
K1522.10012104
black
C
reamed hole with slot
42
4
125
12
31
19.9
M6
20.0
105.5
18
56.5
49
18.3
6.5
13.8
0.3600
Info
Yes
4059245508570
31.12.2099
98% Warenverfügbarkeit. N...
K1522.10012204
K1522.10012204
black
C
reamed hole with slot
42
5
125
14
31
19.9
M6
20.0
105.5
18
56.5
49
18.3
6.5
16.3
0.3600
Info
Yes
4059245508730
31.12.2099
98% Warenverfügbarkeit. N...
K1522.12512104
K1522.12512104
silver
C
reamed hole with slot
33
3
100
10
28
16.0
M5
16.0
92.5
17
47.5
45
17.4
5.5
11.4
0.5780
Info
Yes
4059245508587
31.12.2099
98% Warenverfügbarkeit. N...
K1522.12512204
K1522.12512204
silver
C
reamed hole with slot
33
4
100
12
28
16.0
M5
16.0
92.5
17
47.5
45
17.4
6.5
13.8
0.5780
Info
Yes
4059245508747
31.12.2099
98% Warenverfügbarkeit. N...
K1522.12514105
K1522.12514105
silver
C
reamed hole with slot
42
4
125
12
31
19.9
M6
20.0
105.5
18
56.5
49
18.3
6.5
13.8
0.5780
Info
Yes
4059245508594
31.12.2099
98% Warenverfügbarkeit. N...
K1522.12514205
K1522.12514205
silver
C
reamed hole with slot
42
5
125
14
31
19.9
M6
20.0
105.5
18
56.5
49
18.3
6.5
16.3
0.5780
Info
Yes
4059245508754
31.12.2099
98% Warenverfügbarkeit. N...
K1522.100101
K1522.100101
black
E
with reamed hole
33
0
100
10
28
16.0
M5
16.0
92.5
17
47.5
45
17.4
5.5
0.0
0.3600
Info
Yes
4059245508525
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表