目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0780 - Clamping levers with thrust pad
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06612.prj},{NB=K0780.12061X40},{D=13.5},{D1=18},{D2=19.5},{D3=4.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{ZZ=20},{L=40.0},{LL1=0.000},{XKUGEL=0.0},{GEW=0.0010},{EAN=4059245113491},{NDM=6.0},{TYP=1.000},{XA=4.8},{XB=28.4},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=55.0},{XN=33.3},{XO=1.6},{XP=60.8},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=11.0},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XK1=0.7},{XJ1=0.5},{XL1=0.4},{XM1=38.1},{XN1=1.0},{XO1=0.5},{XP1=4.7},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
L
Screw length
[mm]
L1
Length
[mm]
KUGEL
Kugel 0216
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0780.11051X20
K0780.11051X20
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0160
Yes
4059245113392
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X30
K0780.11051X30
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0172
Yes
4059245113408
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X40
K0780.11051X40
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0180
Yes
4059245113415
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11051X50
K0780.11051X50
pin brass
brass thrust pin
A
1
M5
10.0
13
14.5
3.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0197
Yes
4059245113422
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X20
K0780.11061X20
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
20.0
-
-
0.0171
Yes
4059245113439
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X30
K0780.11061X30
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
30.0
-
-
0.0188
Yes
4059245113446
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X40
K0780.11061X40
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
40.0
-
-
0.0200
Yes
4059245113453
31.12.2099
98% Warenverfügbarkeit. N...
K0780.11061X50
K0780.11061X50
pin brass
brass thrust pin
A
1
M6
10.0
13
14.5
4.0
24.5
4.0
15.0
30.0
33.5
40
47
7.5
16
50.0
-
-
0.0220
Yes
4059245113460
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X20
K0780.12061X20
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
4059245113477
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X30
K0780.12061X30
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0363
Yes
4059245113484
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X40
K0780.12061X40
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0010
Yes
4059245113491
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X50
K0780.12061X50
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0402
Yes
4059245113507
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12061X60
K0780.12061X60
pin brass
brass thrust pin
A
2
M6
13.5
18
19.5
4.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0010
Yes
4059245113514
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X20
K0780.12081X20
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0371
Yes
4059245113521
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X30
K0780.12081X30
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0405
Yes
4059245113538
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X40
K0780.12081X40
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0437
Yes
4059245113545
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X50
K0780.12081X50
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0464
Yes
4059245113552
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12081X60
K0780.12081X60
pin brass
brass thrust pin
A
2
M8
13.5
18
19.5
5.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
60.0
-
-
0.0496
Yes
4059245113569
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X20
K0780.12101X20
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20.0
-
-
0.0010
Yes
4059245113576
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X30
K0780.12101X30
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
30.0
-
-
0.0459
Yes
4059245113583
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X40
K0780.12101X40
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
40.0
-
-
0.0508
Yes
4059245113590
31.12.2099
98% Warenverfügbarkeit. N...
K0780.12101X50
K0780.12101X50
pin brass
brass thrust pin
A
2
M10
13.5
18
19.5
7.0
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
50.0
-
-
0.0010
Yes
4059245113606
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表