目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0124 - Adjustable Handles with protective cap Modern Design Style, stainless steel, external thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06464_1.prj},{NB=K0124.9310X60},{L=60},{D=16.0},{D1=21.0},{D2=22.0},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1910},{EAN=4059245100118},{HX=37.0},{W4=2.070},{TYP=1.000},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPPUSA=K0124.9310X60},{GR=3},{X=M 10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0124.9206X15
K0124.9206X15
2
15
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0988
Yes
4059245099801
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X20
K0124.9206X20
2
20
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
4059245099818
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X25
K0124.9206X25
2
25
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1016
Yes
4059245099825
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X30
K0124.9206X30
2
30
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1027
Yes
4059245099832
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X40
K0124.9206X40
2
40
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1028
Yes
4059245099849
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X50
K0124.9206X50
2
50
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1037
Yes
4059245099856
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9206X60
K0124.9206X60
2
60
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
4059245099863
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X15
K0124.9208X15
2
15
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1002
Yes
4059245099870
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X20
K0124.9208X20
2
20
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1018
Yes
4059245099887
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X25
K0124.9208X25
2
25
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1024
Yes
4059245099894
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X30
K0124.9208X30
2
30
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1052
Yes
4059245099900
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X40
K0124.9208X40
2
40
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1094
Yes
4059245099917
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X50
K0124.9208X50
2
50
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1117
Yes
4059245099924
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208X60
K0124.9208X60
2
60
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1184
Yes
4059245099931
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X20
K0124.9210X20
2
20
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1075
Yes
4059245099948
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X25
K0124.9210X25
2
25
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1092
Yes
4059245099955
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X30
K0124.9210X30
2
30
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1116
Yes
4059245099962
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X40
K0124.9210X40
2
40
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1160
Yes
4059245099979
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X50
K0124.9210X50
2
50
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1198
Yes
4059245099986
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9210X60
K0124.9210X60
2
60
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1258
Yes
4059245099993
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X20
K0124.9308X20
3
20
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1660
Yes
4059245100002
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X25
K0124.9308X25
3
25
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1658
Yes
4059245100019
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X30
K0124.9308X30
3
30
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1710
Yes
4059245100026
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X40
K0124.9308X40
3
40
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1698
Yes
4059245100033
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308X50
K0124.9308X50
3
50
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1750
Yes
4059245100040
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0121 - Adjustable Handles Classic Ball Style stainless steel components, e...
KIPP USA
11.06.2024
K0737 - Adjustable Handles straight bolts and internal components in steel,...
KIPP USA
11.06.2024
K0123 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
11.06.2024
K0648 - Adjustable Cam Levers with plastic handle with external thread, ste...
KIPP USA
05.06.2024
K0120 - Adjustable Handles Classic Ball Style, steel, internal thread
KIPP USA
11.06.2024
K0117 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
11.06.2024
K0116 - Adjustable Handles Classic Ball Style, Zinc inserts and internal co...
KIPP USA
11.06.2024
K0269 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
11.06.2024
K0122 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
11.06.2024
K0006 - Adjustable Cam Levers with external thread, steel or stainless stee...
KIPP USA
05.06.2024
K0260 - Knurled Wheels internal components steel
KIPP USA
05.06.2024
K0568 - Rubber buffers steel or stainless steel, type B
KIPP USA
05.06.2024
K0647 - Adjustable Cam Levers in stainless steel with external thread
KIPP USA
05.06.2024
K0151 - Star Grips gray cast iron DIN 6336
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表