Stainless Steel Miter Gears (SUM)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/stainless_steel_miter_gears_sum_asmtab.prj},{NB=SUM1.5-25_On},{CN=SUM1.5-25},{COMBINATION=1},{M=1.5},{Z=25},{A=10},{B=30},{C=37.5},{D=39.62},{E=34},{F=22.25},{G=16.31},{H=11.5},{I=19},{J=9},{K=19.54},{L=48.85},{S=B3},{PN=SUM1.5-25},{WMF=B3003.WMF},{X=0.5},{Y=0.5},{PPATH=stainless_steel_miter_gears_sum_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SUM1-20
SUM1-20
1.0
20
6
16
20.0
21.41
20
13.95
10.71
8.0
12
5
9.86
49.80
B3
SUM1-20
SUM1.5-20
SUM1.5-20
1.5
20
8
26
30.0
32.12
30
21.24
16.06
13.0
19
8
15.37
49.80
B3
SUM1.5-20
SUM2-20
SUM2-20
2.0
20
12
34
40.0
42.83
37
24.89
18.41
14.0
22
10
21.72
49.80
B3
SUM2-20
SUM2.5-20
SUM2.5-20
2.5
20
14
42
50.0
53.54
48
32.54
24.77
19.0
29
12
28.06
49.80
B3
SUM2.5-20
SUM3-20
SUM3-20
3.0
20
16
50
60.0
64.24
58
39.84
30.12
23.0
35
15
31.57
49.80
B3
SUM3-20
SUM4-20
SUM4-20
4.0
20
20
64
80.0
85.65
75
50.78
37.83
27.0
45
20
43.43
49.80
B3
SUM4-20
SUM1-25
SUM1-25
1.0
25
6
20
25.0
26.41
23
15.16
11.21
8.0
14
6
15.03
48.85
B3
SUM1-25
SUM1.5-25
SUM1.5-25
1.5
25
10
30
37.5
39.62
34
22.25
16.31
11.5
19
9
19.54
48.85
B3
SUM1.5-25
SUM2-25
SUM2-25
2.0
25
12
45
50.0
52.83
40
24.33
16.41
12.5
20
12
26.06
48.85
B3
SUM2-25
SUM2.5-25
SUM2.5-25
2.5
25
16
55
62.5
66.04
50
30.41
20.52
15.0
26
15
34.57
48.85
B3
SUM2.5-25
SUM3-25
SUM3-25
3.0
25
20
65
75.0
79.24
60
37.81
24.62
17.5
32
20
37.43
48.85
B3
SUM3-25
SUM4-25
SUM4-25
4.0
25
28
80
100.0
105.66
80
49.32
32.83
20.0
43
25
55.29
48.85
B3
SUM4-25
SUM1-30
SUM1-30
1.0
30
8
24
30.0
31.41
28
17.71
13.71
10.0
16
6
19.03
48.21
B3
SUM1-30
SUM1.5-30
SUM1.5-30
1.5
30
10
36
45.0
47.12
43
28.24
21.56
16.0
25
10
25.72
48.21
B3
SUM1.5-30
SUM2-30
SUM2-30
2.0
30
12
45
60.0
62.83
50
29.43
21.41
12.5
25
12
36.06
48.21
B3
SUM2-30
SUM2.5-30
SUM2.5-30
2.5
30
16
60
75.0
78.54
62
36.28
26.27
17.0
32
15
47.57
48.21
B3
SUM2.5-30
SUM3-30
SUM3-30
3.0
30
20
70
90.0
94.24
75
45.47
32.12
20.0
40
20
53.43
48.21
B3
SUM3-30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表