目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Staufix FKA automatic backwater valve
KESSEL
Backwater protection
Backwater valves
Staufix FKA
Powered by
CAD模型選擇
{kessel/rueckstauschutz/rueckstauverschluesse/staufix_fka/rueckstauautomat20staufix20fka.prj},{NB=84125S},{SA810ID03=84125S},{SA700ID09=230},{SA700ID12=253},{SA700ID11=207},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=1},{SA700ID10_=1},{SA700ID13_=1},{SA700ID15_=1},{SA700ID16_=0},{DNIN1=125},{DNIN2=10},{DNIN3=10},{DNIN4=10},{DNIN5=10},{DNOUT=125},{ISD1=13},{ISD2=5},{ISD3=69},{PREVIEW=../../bilder/ksb_w_84125s.png},{SA700ID04=Rückstauautomat Staufix FKA DN 125, Bodenplatte, schwarz},{SA810ID06=4026092046388},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=mit Klebeflansch},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=84125S},{LODLEVEL=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID16
Fire resistance class can be retrofitted
ⁿ/ₐ
84100S
Staufix FKA automatic bac...
4026092046371
84100S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84200S
Staufix FKA automatic bac...
4026092046432
84200S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84100X
Staufix FKA automatic bac...
4026092046449
84100X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84200X
Staufix FKA automatic bac...
4026092046470
84200X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84125X
Staufix FKA automatic bac...
4026092046456
84125X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84150X
Staufix FKA automatic bac...
4026092046463
84150X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84125S
Staufix FKA automatic bac...
4026092046388
84125S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84150S
Staufix FKA automatic bac...
4026092046425
84150S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
no
84000
Staufix FKA automatic bac...
4026092053874
84000
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
no
no
84100
Staufix FKA automatic bac...
4026092046333
84100
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
84200
Staufix FKA automatic bac...
4026092046364
84200
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
84000S
Staufix FKA automatic bac...
4026092053881
84000S
other product-specific ve...
Polymer
with glued flange
without odour trap
no
no
84150
Staufix FKA automatic bac...
4026092046357
84150
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
84125
Staufix FKA automatic bac...
4026092046340
84125
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
no
84000X
Staufix FKA automatic bac...
4026092073018
84000X
other product-specific ve...
Polymer
with glued flange
without odour trap
no
no
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表