目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2340.9 H - Sprue bushes 1.5°, with radius 40
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2340_9_h.prj},{NB=2340.9 H - 18 x 46 x 4.5},{TT=3.0},{S=15},{K=18.0},{DD2=38},{DD1=18.0},{L=46},{DD3=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TT
t
[mm]
S
[mm]
K
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L
[mm]
DD3
d3
[mm]
2340.9 H - 18 x 27 x 3.5
3.0
15
18.0
38
18.0
27
3.5
2340.9 H - 18 x 36 x 3.5
3.0
15
18.0
38
18.0
36
3.5
2340.9 H - 18 x 46 x 3.5
3.0
15
18.0
38
18.0
46
3.5
2340.9 H - 18 x 56 x 3.5
3.0
15
18.0
38
18.0
56
3.5
2340.9 H - 18 x 27 x 4.5
3.0
15
18.0
38
18.0
27
4.5
2340.9 H - 18 x 36 x 4.5
3.0
15
18.0
38
18.0
36
4.5
2340.9 H - 18 x 46 x 4.5
3.0
15
18.0
38
18.0
46
4.5
2340.9 H - 18 x 56 x 4.5
3.0
15
18.0
38
18.0
56
4.5
2340.9 H - 18 x 76 x 4.5
3.0
15
18.0
38
18.0
76
4.5
2340.9 H - 24 x 46 x 4.5
3.0
20
23.0
48
24.0
46
4.5
2340.9 H - 24 x 56 x 4.5
3.0
20
23.0
48
24.0
56
4.5
2340.9 H - 24 x 76 x 4.5
3.0
20
23.0
48
24.0
76
4.5
2340.9 H - 24 x 56 x 6.5
3.0
20
23.0
48
24.0
56
6.5
2340.9 H - 24 x 76 x 6.5
3.0
20
23.0
48
24.0
76
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表