目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2302 - Ejector pins with conical head
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2302.prj},{NB=2302 - 3.5 x 63},{H=1.80},{DD2=5.0},{DD1=3.5},{L=63},{LX=63,80,100,125,160,200},{DD=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
H
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2302 - 1 x 63
1.19
1.8
1.0
2302 - 1.2 x 80
1.19
2.0
1.2
2302 - 1.5 x 63
1.11
2.2
1.5
2302 - 1.6 x 100
1.28
2.5
1.6
2302 - 2 x 63
1.37
3.0
2.0
2302 - 2.2 x 100
1.37
3.2
2.2
2302 - 2.5 x 63
1.37
3.5
2.5
2302 - 3 x 63
1.80
4.5
3.0
2302 - 3.1 x 100
1.71
4.5
3.1
2302 - 2.6 x 100
1.71
4.0
2.6
2302 - 3.5 x 63
1.80
5.0
3.5
2302 - 4 x 63
1.80
5.5
4.0
2302 - 4.1 x 100
1.71
5.5
4.1
2302 - 4.5 x 63
1.80
6.0
4.5
2302 - 5 x 63
1.80
6.5
5.0
2302 - 5.1 x 100
1.71
6.5
5.1
2302 - 5.5 x 80
1.80
7.0
5.5
2302 - 6 x 63
2.23
8.0
6.0
2302 - 6.5 x 100
3.17
9.0
6.5
2302 - 8 x 63
2.73
10.0
8.0
2302 - 10 x 63
2.73
12.0
10.0
2302 - 12 x 80
2.73
14.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表