目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2252 H - Guide bushes, bronze with solid lubricant
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2252_h.prj},{NB=2252 H - 20 x 22},{IDNR=},{L1=39},{L3=17},{K=6},{DD3=31},{DD2=26},{DD1=20},{L2=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
L1
[mm]
L3
[mm]
K
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L2
[mm]
2252 H - 10 x 17
26
9
3
16
14
10
17
2252 H - 14 x 17
26
9
6
25
20
14
17
2252 H - 18 x 22
39
17
6
31
26
18
22
2252 H - 20 x 22
39
17
6
31
26
20
22
2252 H - 22 x 27
49
22
6
35
30
22
27
2252 H - 24 x 27
49
22
6
35
30
24
27
2252 H - 30 x 36
63
27
6
47
42
30
36
2252 H - 32 x 36
63
27
6
47
42
32
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表