目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2246.1 H - Guide bolts for ejection
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2246_1_h.prj},{NB=2246.1 H - 18 x 70},{IDNR=},{L1=20},{L2=30},{L3=16},{S=8},{SW=14},{DD2=10},{DD1=18},{L=70},{LX=70,80,100,120,140,160,180,200,220,240}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
SW
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2246.1 H - 10 x 60
10
16
14
8
9
6
10
2246.1 H - 14 x 60
17
25
14
8
12
8
14
2246.1 H - 18 x 70
20
30
16
8
14
10
18
2246.1 H - 20 x 80
20
30
16
10
17
12
20
2246.1 H - 24 x 70
25
35
22
12
19
12
24
2246.1 H - 30 x 180
30
45
28
16
24
16
30
2246.1 H - 40 x 260
35
55
36
20
36
20
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表